Product Number: 2413

Category 6+ Enhanced Cable, 4 Pair, U/UTP, CMP

Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Dielectric Tape (Patented) PVC - Polyvinyl Chloride Flamarrest® 0.224 in (5.69 mm) Yes

Overall Cable Diameter (Nominal)

0.224 in (5.69 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 35 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 79.3 77.3 77.3 75.3 70.8 67.8 20.0 100 ± 15 102 ± 15
4 3.7 dB/100m 70.3 68.3 66.5 64.5 58.8 55.8 23.6 100 ± 15 100 ± 15
8 5.3 dB/100m 65.8 63.8 60.5 58.5 52.7 49.7 25.3 100 ± 15 100 ± 15
10 5.9 dB/100m 64.3 62.3 58.4 56.4 50.8 47.8 26.0 100 ± 15 100 ± 15
16 7.4 dB/100m 61.2 59.2 53.8 51.8 46.7 43.7 26.0 100 ± 15 100 ± 15
20 8.3 dB/100m 59.8 57.8 51.4 49.4 44.8 41.8 26.0 100 ± 15 100 ± 15
25 9.4 dB/100m 58.3 56.3 49.0 47.0 42.8 39.8 25.5 100 ± 15 100 ± 15
31.25 10.5 dB/100m 56.9 54.9 46.4 44.4 40.9 37.9 25.0 100 ± 15 100 ± 15
62.5 15.1 dB/100m 52.4 50.4 37.3 35.3 34.9 31.9 23.5 100 ± 15 100 ± 15
100 19.3 dB/100m 49.3 47.3 30.0 28.0 30.8 27.8 22.5 100 ± 15 100 ± 15
155 24.5 dB/100m 46.4 44.4 21.9 19.9 27.0 24.0 21.6 100 ± 22 100 ± 15
200 28.2 dB/100m 44.8 42.8 16.6 14.6 24.8 21.8 21.0 100 ± 22 100 ± 15
250 31.8 dB/100m 43.3 41.3 11.5 9.5 22.8 19.8 20.5 100 ± 32 100 ± 15
300 35.2 dB/100m 42.1 40.1 6.9 4.9 21.3 18.3 20.1 100 ± 32 100 ± 15
350 38.4 dB/100m 41.1 39.1 2.7 0.7 19.9 16.9 19.8 100 ± 32 100 ± 15
400 41.5 dB/100m 40.3 38.3 18.8 15.8 19.5 100 ± 32 100 ± 15
450 44.3 dB/100m 39.5 37.5 17.7 14.7 19.2 100 ± 32 100 ± 15
500 47.1 dB/100m 38.8 36.8 16.8 13.8 19.0 100 ± 32 100 ± 15
550 49.7 dB/100m 38.2 36.2 16.0 13.0 18.8 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.5A), CL3P-LP (0.5A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2412

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.602 Revision Date: 12-12-2023

Update and Revision

Revision Number: 0.602 Revision Date: 12-12-2023

Part Numbers

Item # Color Putup Type Length UPC
2413 0101000 Black Reel 1,000 ft 612825061762
2413 010A1000 Black Reel-in-Box 1,000 ft 612825061755
2413 010U1000 Black UnReel 1,000 ft 612825131502
2413 0102500 Black Reel 2,500 ft 612825061748
2413 D151000 Blue Reel 1,000 ft 612825061601
2413 D15A1000 Blue Reel-in-Box 1,000 ft 612825061618
2413 D15U1000 Blue UnReel 1,000 ft 612825061793
2413 D152500 Blue Reel 2,500 ft 612825061625
2413 0081000 Gray Reel 1,000 ft 612825061717
2413 008A1000 Gray Reel-in-Box 1,000 ft 612825061724
2413 008U1000 Gray UnReel 1,000 ft 612825061809
2413 0051000 Green Reel 1,000 ft 612825061663
2413 005A1000 Green Reel-in-Box 1,000 ft 612825061687
2413 005U1000 Green UnReel 1,000 ft 612825062226
2413 0052500 Green Reel 2,500 ft 612825061670
2413 0035000 Orange 612825381068
2413 0035000 Orange 612825381068
2413 0031000 Orange Reel 1,000 ft 612825061694
2413 003A1000 Orange Reel-in-Box 1,000 ft 612825061700
2413 003U1000 Orange UnReel 1,000 ft 612825062202
2413 012A1000 Pink Reel-in-Box 1,000 ft 612825061786
2413 007A1000 Purple Reel-in-Box 1,000 ft 612825061779
2413 002A1000 Red Reel-in-Box 1,000 ft 612825061731
2413 0091000 White Reel 1,000 ft 612825061571
2413 009A1000 White Reel-in-Box 1,000 ft 612825061588
2413 009U1000 White UnReel 1,000 ft 612825061816
2413 0092500 White Reel 2,500 ft 612825061595
2413 0041000 Yellow Reel 1,000 ft 612825061632
2413 004A1000 Yellow Reel-in-Box 1,000 ft 612825061649
2413 004U1000 Yellow UnReel 1,000 ft 612825062219
2413 0042500 Yellow Reel 2,500 ft 612825061656