Product Number: 4813
Category 6+ Enhanced Cable, 4 Pair, U/UTP, CMP
Category 6+ Enhanced Premise Horizontal Cable (600MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Status:
- Specifications
- Part Numbers
- Resources
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Separator | Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|---|
Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | Flamarrest® | 0.258 in (6.55 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.258 in (6.55 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
67 Ohm/km (20 Ohm/1000ft) | 90 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.772 | 1.7 dB/100m | 83.0 | 82.0 | 81.3 | 80.3 | 77.0 | 75.0 | 102 ± 15 | 40.0 | 37.2 | ||
1 | 1.9 dB/100m | 81.3 | 80.3 | 79.4 | 78.4 | 74.8 | 72.8 | 20.0 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
4 | 3.5 dB/100m | 72.3 | 71.3 | 68.8 | 67.8 | 62.8 | 60.8 | 23.0 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
8 | 4.9 dB/100m | 67.8 | 66.8 | 62.8 | 61.8 | 56.7 | 54.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
10 | 5.5 dB/100m | 66.3 | 65.3 | 60.8 | 59.8 | 54.8 | 52.8 | 25.0 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
16 | 7.0 dB/100m | 63.2 | 62.2 | 56.3 | 55.3 | 50.7 | 48.7 | 25.0 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
20 | 7.8 dB/100m | 61.8 | 60.8 | 54.0 | 53.0 | 48.8 | 46.8 | 25.0 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
25 | 8.7 dB/100m | 60.3 | 59.3 | 51.6 | 50.6 | 46.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
31.25 | 9.8 dB/100m | 58.9 | 57.9 | 49.1 | 48.1 | 44.9 | 42.9 | 24.3 | 100 ± 15 | 100 ± 15 | 35.1 | |
62.5 | 14.1 dB/100m | 54.4 | 53.4 | 40.3 | 39.3 | 38.9 | 36.9 | 22.2 | 100 ± 15 | 100 ± 15 | 32.0 | |
100 | 18.0 dB/100m | 51.3 | 50.3 | 33.3 | 32.3 | 34.8 | 32.8 | 20.8 | 100 ± 15 | 100 ± 15 | 30.0 | |
155 | 22.8 dB/100m | 48.4 | 47.4 | 25.7 | 24.7 | 31.0 | 29.0 | 19.5 | 100 ± 22 | 100 ± 15 | 28.1 | |
200 | 26.2 dB/100m | 46.8 | 45.8 | 20.6 | 19.6 | 28.8 | 26.8 | 18.7 | 100 ± 22 | 100 ± 15 | 27.0 | |
250 | 29.6 dB/100m | 45.3 | 44.3 | 15.8 | 14.8 | 26.8 | 24.8 | 18.0 | 100 ± 32 | 100 ± 15 | 26.0 | |
300 | 32.7 dB/100m | 44.1 | 43.1 | 11.4 | 10.4 | 25.3 | 23.3 | 17.5 | 100 ± 32 | 100 ± 15 | ||
350 | 35.6 dB/100m | 43.1 | 42.1 | 7.5 | 6.5 | 23.9 | 21.9 | 17.0 | 100 ± 32 | 100 ± 15 | ||
400 | 38.4 dB/100m | 42.3 | 41.3 | 3.9 | 2.9 | 22.8 | 20.8 | 16.6 | 100 ± 32 | 100 ± 15 | ||
450 | 41.0 dB/100m | 41.5 | 40.5 | 0.5 | 21.7 | 19.7 | 16.2 | 100 ± 32 | 100 ± 15 | |||
500 | 43.6 dB/100m | 40.8 | 39.8 | 20.8 | 18.8 | 15.9 | 100 ± 32 | 100 ± 15 | ||||
550 | 46.0 dB/100m | 40.2 | 39.2 | 20.0 | 18.0 | 15.6 | 100 ± 32 | 100 ± 15 | ||||
600 | 48.4 dB/100m | 39.6 | 38.6 | 19.2 | 17.2 | 15.4 | 100 ± 32 | 100 ± 15 | ||||
650 | 50.6 dB/100m | 39.1 | 36.1 | 18.5 | 15.5 | 15.1 | ||||||
750 | 55.0 dB/100ft | 38.2 | 35.2 | 17.3 | 14.3 | 14.7 | ||||||
860 | 59.6 dB/100ft | 37.3 | 34.3 | 16.1 | 13.1 | 14.3 |
Voltage
UL Voltage Rating |
---|
300 V (CMP), 300 V (CL3P) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.0 in (25 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A) |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
4812 |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 600 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.540 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.540 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
4813 0101000 | Black | Reel | 1,000 ft | 612825153665 |
4813 0101000 | Black | Reel | 1,000 ft | 612825153665 |
4813 0103000 | Black | Reel | 3,000 ft | 612825153672 |
4813 0103000 | Black | Reel | 3,000 ft | 612825153672 |
4813 D151000 | Blue | Reel | 1,000 ft | 612825153597 |
4813 D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825153580 |
4813 D151000 | Blue | Reel | 1,000 ft | 612825153597 |
4813 D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825153580 |
4813 0081000 | Gray | Reel | 1,000 ft | 612825153627 |
4813 0081000 | Gray | Reel | 1,000 ft | 612825153627 |
4813 0051000 | Green | Reel | 1,000 ft | 612825153610 |
4813 0051000 | Green | Reel | 1,000 ft | 612825153610 |
4813 0091000 | White | Reel | 1,000 ft | 612825153641 |
4813 0091000 | White | Reel | 1,000 ft | 612825153641 |
4813 009A1000 | White | Reel-in-Box | 1,000 ft | 612825153634 |
4813 009A1000 | White | Reel-in-Box | 1,000 ft | 612825153634 |
4813 0092500 | White | Reel | 2,500 ft | 612825153658 |
4813 0092500 | White | Reel | 2,500 ft | 612825153658 |
4813 0041000 | Yellow | Reel | 1,000 ft | 612825153603 |
4813 0041000 | Yellow | Reel | 1,000 ft | 612825153603 |