Product Number: 50106F
Paired - Category 6 F/UTP Unbonded – Pair Cable
23 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, foil shield, drain wire, rip cord, see color code chart (below), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | Blue & White with Blue Markings, Orange & White with Orange Markings, Green & White with Green Markings, Brown & White with Brown Markings |
Cable Core
Description |
---|
Overall Cabling Fillers |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 7.5 mm (0.30 in) | Yes |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
538 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | 2 dB/100m | 74.3 | 72.3 | 67.8 | 64.8 | 20 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 55.8 | 52.8 | 23 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10 | 6 dB/100m | 59.3 | 57.3 | 47.8 | 44.8 | 25 |
16 | 7.6 dB/100m | 56.2 | 54.2 | 43.7 | 40.7 | 25 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 41.8 | 38.8 | 25 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100 | 19.8 dB/100m | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
155 | 25.2 dB/100m | 41.4 | 39.4 | 24 | 21 | 18.8 |
200 | 29 dB/100m | 39.8 | 37.8 | 21.8 | 18.8 | 18 |
250 | 32.8 dB/100m | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
Voltage
UL Voltage Rating |
---|
72 V DC |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +75°C |
Bend Radius
Installation Min. |
---|
60 mm (2.4 in) |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
62 kg/km (42 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-3-25 |
NEC / UL Compliance |
CM |
CEC / C(UL) Compliance |
CM |
Data Category |
Category 6 |
TIA/EIA Compliance |
TIA-568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 6 |
Product Notes
Notes |
Jacket sequentially marked |
---|
History
Update and Revision |
Revision Number: 0.35 Revision Date: 04-16-2025 |
---|
Information
Update and Revision |
Revision Number: 0.35 Revision Date: 04-16-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
50106F-A305 | Black | Reel | 305 m | 8719605204622 |
50106F 010305M | Black | 305 m | ||
50106F 006305M | Blue | 305 m | ||
50106F 008305M | Gray | 305 m |