Product Number: 50106U

Paired - Category 6 U/UTP Unbonded – Pair Cable

24 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, rip cord, see color code chart (below), PVC jacket.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6

Conductor

Size Stranding Material No. of Pairs No. of Elements
24 AWG Solid BC - Bare Copper 4 8

Insulation

Material Color Code
PO - Polyolefin Blue & White with Blue Markings, Orange & White with Orange Markings, Green & White with Green Markings, Brown & White with Brown Markings

Cable Core

Description
Overall Cabling Fillers

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 6.3 mm (0.25 in) Yes

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 56 pF/m (17 pF/ft) 330 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2 dB/100m 74.3 72.3 67.8 64.8 20
4 3.8 dB/100m 65.3 63.3 55.8 52.8 23
8 5.3 dB/100m 60.8 58.8 49.7 46.7 24.5
10 6 dB/100m 59.3 57.3 47.8 44.8 25
16 7.6 dB/100m 56.2 54.2 43.7 40.7 25
20 8.5 dB/100m 54.8 52.8 41.8 38.8 25
25 9.5 dB/100m 53.3 51.3 39.8 36.8 24.3
31.25 10.7 dB/100m 51.9 49.9 37.9 34.9 23.6
62.5 15.4 dB/100m 47.4 45.4 31.9 28.9 21.5
100 19.8 dB/100m 44.3 42.3 27.8 24.8 20.1
155 25.2 dB/100m 41.4 39.4 24 21 18.8
200 29 dB/100m 39.8 37.8 21.8 18.8 18
250 32.8 dB/100m 38.3 36.3 19.8 16.8 17.3

Voltage

UL Voltage Rating
72 V DC

Temperature

Operating
-20°C To +75°C

Bend Radius

Installation Min.
50.4 mm (1.98 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

47 kg/km (32 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-3-25

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

Data Category

Category 6

TIA/EIA Compliance

TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801 Cat 6

Notes

Jacket sequentially marked

Update and Revision

Revision Number: 0.32 Revision Date: 04-16-2025

Update and Revision

Revision Number: 0.32 Revision Date: 04-16-2025


Part Numbers

Item # Color Putup Type Length EAN
50106U-A305 Black Reel 305 m 8719605204639
50106U 010305M Black 305 m
50106U 006305M Blue 305 m
50106U 008305M Gray 305 m