Product Number: 7813LC

Category 6 Cable, 4 Bonded-PairS, U/UTP, LC, CMP

Category 6 Premise Horizontal Cable (250MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Limited Combustible, Plenum-CMP, FEP Jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Environments Requiring Limited Combustible Cable

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Separator Material Nom. Diameter Ripcord
Central Filler FEP - Fluorinated Ethylene Propylene 0.210 in (5.33 mm) No

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 90 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 20 100 ± 15 100 ± 15
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.8 23 100 ± 15 100 ± 15
8 5.3 dB/100m 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 100 ± 15
10 6 dB/100m 59.3 57.3 53.3 51.3 47.8 44.8 25 100 ± 15 100 ± 15
16 7.6 dB/100m 56.2 54.3 48.7 46.7 43.7 40.7 25 100 ± 15 100 ± 15
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 25 100 ± 15 100 ± 15
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 24.3 100 ± 15 100 ± 15
31.25 10.7 dB/100m 51.9 49.9 41.2 39.2 37.9 34.9 23.6 100 ± 15 100 ± 15
62.5 15.4 dB/100m 47.4 45.4 32 30 31.9 28.9 21.5 100 ± 15 100 ± 15
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 20.1 100 ± 15 100 ± 15
155 25.2 dB/100m 41.5 39.5 16.3 14.3 23.9 20.9 18.8 100 ± 22 100 ± 15
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 18 100 ± 22 100 ± 15
250 32.8 dB/100m 38.3 36.3 5.5 3.5 19.8 16.8 17.3 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

Operating Installation Storage
-40°C To +150°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.5 in (13 mm) 2.1 in (53 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2412

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals.

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7813LC 006U1000 Blue UnReel 1,000 ft 612825189855
7813LC 006U1000 Blue UnReel 1,000 ft 612825189855
7813LC 0061000 Blue Reel 1,000 ft 612825189862 C
7813LC 0061000 Blue Reel 1,000 ft 612825189862 C
7813LC 009U1000 White UnReel 1,000 ft 612825189879
7813LC 009U1000 White UnReel 1,000 ft 612825189879
7813LC 0091000 White Reel 1,000 ft 612825189886 C
7813LC 0091000 White Reel 1,000 ft 612825189886 C