Product Number: 7834BNC

Category 6+ Cable, 4 Bonded-Pairs, U/UTP, LSZH Jkt, Indoor

Category 6+ Premise Horizontal Cable (650MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, LSZH Jacket, Indoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10Base - T, FDDI, ATM

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.15 mm (0.0453 in) Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip

Bonded-Pair

Yes

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.3 mm (0.25 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.0 80.3 78.3 78.3 76.3 74 71 23 40 35
4 3.7 71.3 69.3 67.6 65.6 62 59 26 34 23
10 5.7 65.3 63.3 59.6 57.6 54 51 28 30 15
16 7.2 62.2 60.2 55.0 53.0 49.9 46.9 28 28 10.9
31.3 10.2 57.9 55.9 47.7 45.7 44.1 41.1 26.6 25.1 5.1
62.5 14.6 53.4 51.4 38.8 36.8 38.1 35.1 24.5 22
100 18.8 50.3 48.3 31.5 29.5 34 31 23.1 20
125 21.2 48.8 46.8 27.6 25.6 32.1 29.1 22.4 19
200 27.4 45.8 43.8 18.4 16.4 28 25 21 17
250 31.1 44.3 42.3 13.2 11.2 26 23 20.3 16
350 37.6 42.1 40.1 23.1 20.1 19.3
500 46.3 39.8 37.8 20 17 19.3
650 54.0 38.1 36.1 17.7 14.7 19.3

Table Notes

The cable performance between 1 MHz and 4 MHz,Frequency range exceeding 250MHz is achieved by design only and it is therefore not necessary to test for this performance below 4 MHz. Reference standard: ISO/IEC 61156-5 ed. 2.0 (2009) The value of transmission performance is typical.

Temperature

Operating
-30°C To +60°C

Bend Radius

Installation Min.
8*D

Bulk Cable Weight

46 kg/km (31 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

ISO/IEC Compliance

IEC 61156-5, ISO/IEC 11801, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = HCL+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.22 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.22 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length
7834BNC 006A1000 Blue Reel in Box 1,000 ft
7834BNC 006U1000 Blue Unreel 1,000 ft
7834BNC 008U1000 Gray Unreel 1,000 ft
7834BNC 008A1000 Gray Reel in Box 1,000 ft