Product Number: 7953A

DataTuff® Cat 6, 4 Bonded-Pr #23 Sol BC, PO Ins, OS, PVC Jkt, PVC Jkt, MSHA, CMX-Outdoor 600V AWM 21047

Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, PVC Outer Jacket, MSHA, CMX-Outdoor 600V AWM 21047

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Outdoor, in cabinet with high volt devices, such as motor control center, mining, noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, PoE++, PoE+, PoE, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Elements
Pair(s) 23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.254 in (6.45 mm) Yes

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Separator Material Nom. Diameter
Center Member (Patented X-Spline®) PVC - Polyvinyl Chloride 0.335 in (8.51 mm)

Overall Cable Diameter (Nominal)

0.335 in (8.51 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 330 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 21 100 ± 15 100 ± 15
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.7 24 100 ± 15 100 ± 15
8 5.3 dB/100m 60.8 58.8 55.4 53.4 49.7 46.7 25.5 100 ± 15 100 ± 15
10 6 dB/100m 59.3 57.3 53.3 51.3 47.8 44.8 26 100 ± 15 100 ± 15
16 7.6 dB/100m 56.2 54.3 48.7 46.7 43.7 40.7 26 100 ± 15 100 ± 15
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 26 100 ± 15 100 ± 15
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 25.3 100 ± 15 100 ± 15
31.25 10.7 dB/100m 51.9 49.9 41.2 39.2 37.9 34.9 24.6 100 ± 15 100 ± 15
62.5 15.4 dB/100m 47.4 45.4 32 30 31.9 28.9 22.5 100 ± 15 100 ± 15
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 21.1 100 ± 15
155 25.2 dB/100m 41.5 39.5 16.3 14.3 23.9 20.9 19.8 100 ± 22
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 19 100 ± 22
250 32.8 dB/100m 38.3 36.3 5.5 3.5 19.8 16.8 18.3 100 ± 32

Voltage

UL Voltage Rating
300 V (CMR, CMX-Outdoor), 600 V (AWM 21047)

Temperature

UL Temperature Operating Installation Storage
90°C -40°C To +90°C -25°C To +75°C -40°C To +80°C

Bend Radius

Stationary Min.
4 in (100 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

47 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR, CMX-Outdoor

AWM Compliance

AWM 21047

CEC / C(UL) Compliance

CMX-Outdoor;CMG

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Not intended for 600 V electrical power delivery. T568A Plug Compatible Part Number: R301601. T568B Plug Compatible Part Number: R301602 T568B Plug Compatible.

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7953A 0101000 Black Reel 1,000 ft 612825191964 C
7953A 0105000 Black Reel 5,000 ft 612825191971 C
7953A 0061000 Blue Reel 1,000 ft 612825191940 C
7953A 0081000 Gray Reel 1,000 ft 612825191957 C
7953A 0021000 Red Reel 1,000 ft 612825191933 C
7953A 1NH1000 Teal Reel 1,000 ft 612825191988 C