Product Number: D6UR
Category 6 Cable, 4 Pair, U/UTP, CMR
Category 6 Premise Horizontal Cable (250MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.224 in | Yes |
Overall Cable Diameter (Nominal) |
0.224 in (5.69 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
78 Ohm/km | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 35 ns/100m | 70% |
Voltage
UL Voltage Rating |
---|
300 V RMS (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.0 in (25 mm) | 2.25 in (57.2 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft (33 kg/km) |
Standards and Compliance
Environmental Suitability |
Riser |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMR |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class E |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
D6UP |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
---|
History
Update and Revision |
Revision Number: 0.69 Revision Date: 05-21-2024 |
---|
Information
Update and Revision |
Revision Number: 0.69 Revision Date: 05-21-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
D6UR 010U1000 | Black | UnReel | 1,000 ft |
D6UR 006U1000 | Blue, Light | UnReel | 1,000 ft |
D6UR 008U1000 | Gray | UnReel | 1,000 ft |
D6UR 005U1000 | Green, Dark | UnReel | 1,000 ft |