Product Number: NH50106SFR
DataTuff™ Industrial Ethernet CAT6 4x2x23AWG/1 S/FTP Fire Resistant Anti-Rodent and Water- block
23 AWG solid bare twisted copper conductors, Mica Glass Tape Fire Protection barrier on each conductor, Polyethylene insulation, S/FTP, Fire Reistant, Tinned Copper Braid Shield with Central Drain Wire, Mica Glass Tape and Water Blocking tape, LSZH Jacket, Anti-Rodent and Water- block
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Ethernet Cat 6 connection with Fire Resistant capability |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Conductor(s) | 23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene | 1.58 mm (0.0622 in) | Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip | Fire Protection Barrier: Mica glass Tape(MGT), Twist Direction = S, 25% AL-mylar tape(Overlapping) |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Braid | Tinned Copper (TC) | 60% | 26 AWG (Solid) TC | Fire Protection Barrier: Mica Glass Tape(MGT), Water blocking structure: Water block tape |
Outer Jacket
Nom. Diameter |
---|
11.90 mm (0.4685 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
73.2 Ohm/km (22.3 Ohm/1000ft) | 330 pF/100m | 100 Ohm |
Delay
Max. Delay | Max. Delay Skew |
---|---|
536 ns/100m | 45 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | 2.03 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 |
4 | 3.78 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 |
8 | 5.32 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10 | 5.95 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 |
16 | 7.55 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 |
20 | 8.47 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 |
25 | 9.51 | 53.3 | 52.8 | 39.8 | 36.8 | 24.32 |
31.25 | 10.67 | 51.9 | 49.9 | 37.9 | 34.9 | 23.64 |
62.5 | 15.38 | 47.4 | 45.4 | 31.9 | 28.9 | 21.54 |
100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.11 |
200 | 28.98 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 |
250 | 32.85 | 38.3 | 36.3 | 19.8 | 16.8 | 17.32 |
Voltage
UL Voltage Rating |
---|
60 V |
Mechanical Characteristics
Table Notes |
Temperature range : -40°C To +80°C |
---|
Standards and Compliance
Environmental Suitability |
UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120 |
Data Category |
Category 6 |
TIA/EIA Compliance |
EIA/TIA 568 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 0.50%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
BS EN 50289-4-16 |
History
Update and Revision |
Revision Number: 0.43 Revision Date: 08-13-2024 |
---|
Information
Update and Revision |
Revision Number: 0.43 Revision Date: 08-13-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
NH50106SFR-A500 | Black | Reel | 500 m | 8719605224965 |