Product Number: NH50106UFA

DataTuff™ Industrial Ethernet CAT6 4X2X23AWG/1 U/FTP SWA Fire Resistant (PH120)

23 AWG solid bare twisted copper conductors, Mica Glass Tape Fire Protection barrier on each conductor, Polyethylene insulation, U/FTP, SWA Fire Reistant, Central Drain Wire, Mica Glass Tape, LSZH Inner Jacket, Armoring, LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet Cat 6 connection with Fire Resistant capability

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Conductor(s) 23 AWG Solid BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1.58 mm (0.0622 in) Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip Fire Protection Barrier: Mica glass Tape(MGT), Twist Direction = S, 25% AL-mylar tape(Overlapping)

Inner Shield

Drainwire Type Notes
26 AWG (Solid) TC Fire Protection Barrier: Mica Glass Tape(MGT)

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.80 mm (0.4646 in)

Armor

Armor Type & Material
SWA - Steel Wire Armor

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 15.30 mm (0.6024 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
73.2 Ohm/km (22.3 Ohm/1000ft) 330 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew
536 ns/100m 45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.03 74.3 72.3 67.8 64.8 20
4 3.78 65.3 63.3 55.8 52.8 23
8 5.32 60.8 58.8 49.7 46.7 24.5
10 5.95 59.3 57.3 47.8 44.8 25
16 7.55 56.2 54.2 43.7 40.7 25
20 8.47 54.8 52.8 41.8 38.8 25
25 9.51 53.3 51.3 39.8 36.8 24.3
31.25 10.67 51.9 49.9 37.9 34.9 23.6
62.5 15.38 47.4 45.4 31.9 28.9 21.5
100 19.8 44.3 42.3 27.8 24.8 20.1
200 28.98 39.8 37.8 21.8 18.8 18
250 32.85 38.3 36.3 19.8 16.8 17.32

Voltage

UL Voltage Rating
60 V

Temperature

Operating
-40°C To +80°C

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120

Data Category

Category 6

TIA/EIA Compliance

EIA/TIA 568

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.50%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

BS EN 50289-4-16

Update and Revision

Revision Number: 0.42 Revision Date: 08-13-2024

Update and Revision

Revision Number: 0.42 Revision Date: 08-13-2024