Product Number: 10GB24B

10GB Category 6A Enhanced Cable, 4 Pair, U/UTP, LSZH Indoor CPR B2ca

Category 6A Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.2 mm (0.047 in) White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown

Cable Core

Description Separator
4 pairs twisted to cable core covered with a polyester foil Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.6 mm (0.30 in)

Overall Cable Diameter (Nominal)

7.6 mm (0.30 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 72.3 73.2 70.2 68 65.0 20 67.0 67 40 35
4 3.8 66.3 63.3 62.5 59.5 56 53.0 23 67.0 66.2 40 23
10 5.9 60.3 57.3 54.4 51.4 48 45.0 25 67.0 58.2 40 15
16 7.5 57.2 54.2 49.8 46.8 43.9 40.9 25 67.0 54.1 38 10.9
31.2 10.5 52.9 49.9 42.4 39.4 38.1 35.1 23.6 67.0 48.3 35.1 5.1
62.5 15 48.4 45.4 33.4 30.4 32.1 29.1 21.5 65.6 42.3 32
100 19.1 45.3 42.3 26.2 23.2 28 25.0 20.1 62.5 38.2 30
125 21.5 43.8 40.8 22.3 19.3 26.1 23.1 19.4 61.0 36.3 29
200 27.6 40.8 37.8 13.2 10.2 22 19.0 18 58.0 32.2 27
250 31.1 39.3 36.3 8.3 5.3 20 17.0 17.3 56.5 30.2 26
300 34.3 38.1 35.1 3.9 0.9 18.5 15.5 17.3 55.3 28.7
500 45.3 34.8 31.8 -10.4 -13.4 14 11.0 17.3 52.0 24.2
625 51.2 33.4 30.4 -17.8 -20.8 12.1 9.1 14.5 50.6 22.3

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to 60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
31 mm (1.2 in) 62 mm (2.4 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

59 kg/km (40 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass B2ca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1a,d1,a1; CPR UKCA Class: B2ca-s1a,d1,a1

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 80%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = b

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.133 Revision Date: 01-13-2025

Update and Revision

Revision Number: 0.133 Revision Date: 01-13-2025

Part Numbers

Item # Color Putup Type Length EAN
10GB24B.06500 Blue Reel 500 m 8719605191274