Product Number: 10GX13

10GX Category 6A Enhanced Cable, 4 Pair, U/UTP, CMP

10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, HDBaseT, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Double H Cross-Web (Patented RoundFlex®) PVC - Polyvinyl Chloride Flamarrest® 0.295 in (7.49 mm) Yes

Overall Cable Diameter (Nominal)

0.295 in (7.49 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
74 Ohm/km (23 Ohm/1000ft) 50 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
100 MHz 537.6 ns/100m 45 ns/100m 68% 35 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 73.3 71.2 68.8 20.0 100 ± 15 100 ± 15 67.0 67.0 40.0 35.0
4 3.8 dB/100m 64.3 60.5 56.8 23.0 100 ± 15 100 ± 10 67.0 67.0 40.0 23.0
8 5.3 dB/100m 59.8 54.4 50.7 24.5 100 ± 15 100 ± 10 67.0 61.1 40.0 16.9
10 5.9 dB/100m 58.3 52.4 48.8 25.0 100 ± 15 100 ± 10 67.0 59.2 40.0 15.0
16 7.5 dB/100m 55.2 47.8 44.7 25.0 100 ± 15 100 ± 10 67.0 55.1 40.0 10.9
20 8.4 dB/100m 53.8 45.4 42.8 25.0 100 ± 15 100 ± 10 67.0 53.2 38.0 9.0
25 9.4 dB/100m 52.3 43.0 40.8 24.3 100 ± 15 100 ± 10 67.0 51.2 36.0 7.0
31.25 10.5 dB/100m 50.9 40.4 38.9 23.6 100 ± 15 100 ± 10 67.0 49.3 35.1
62.5 15.0 dB/100m 46.4 31.4 32.9 21.5 100 ± 15 100 ± 10 66.6 43.3 32.0
100 19.1 dB/100m 43.3 24.2 28.8 20.1 100 ± 15 100 ± 10 63.5 39.2 30.0
200 27.6 dB/100m 38.8 11.2 22.8 18.0 100 ± 22 100 ± 10 59.0 33.2 27.0
250 31.1 dB/100m 37.3 6.3 20.8 17.3 100 ± 32 100 ± 10 57.5 31.2 26.0
300 34.3 dB/100m 36.1 1.9 19.3 16.8 100 ± 32 100 ± 10 56.3 29.7 25.2
350 37.2 dB/100m 35.1 17.9 16.3 100 ± 32 100 ± 10 55.3 28.3 24.6
400 40.1 dB/100m 34.3 16.8 15.9 100 ± 32 100 ± 10 54.5 27.2 24.0
450 42.7 dB/100m 35.5 15.7 15.5 100 ± 32 100 ± 10 53.7 26.1 23.5
500 45.3 dB/100m 32.8 14.8 15.2 100 ± 32 100 ± 10 53.0 25.2 23.0
550 47.7 dB/100m 32.2 14.0 14.9 100 ± 32 100 ± 10 52.4 24.4
600 50.1 dB/100m 31.6 13.2 14.7 100 ± 32 100 ± 10 51.8 23.6
625 51.2 dB/100m 31.4 12.9 14.5 100 ± 32 100 ± 10 51.6 23.3
750 56.7 dB/100m 30.2 11.3 14.0 50.4 21.7
860 61.2 dB/100m 29.3 10.1 13.6 49.5 20.5

Voltage

UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Temperature

UL Temperature Operating Installation Storage
105°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 3.0 in (76 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

10GX12

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. 0.295" Cable Dimension per TIA 6@1 Equivalent Diameter. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
10GX13 0101000 Black Reel 1,000 ft 612825102274
10GX13 0101500 Black Reel 1,500 ft 612825102281
10GX13 D151000 Blue Reel 1,000 ft 612825102182
10GX13 D152500 Blue Reel 2,500 ft 612825102199
10GX13 0081000 Gray Reel 1,000 ft 612825102250
10GX13 0051000 Green Reel 1,000 ft 612825102236
10GX13 0071000 Purple Reel 1,000 ft 612825102243
10GX13 0091000 White Reel 1,000 ft 612825102267
10GX13 0041000 Yellow Reel 1,000 ft 612825102205
10GX13 0042500 Yellow Reel 2,500 ft 612825102212
10GX13 0045000 Yellow Reel 5,000 ft 612825102229