Product Number: 10GX24
10GX Category 6A Enhanced Cable, 4 Pair, U/UTP, LSZH
10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Haloarrest® LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet up to 10GBASE-T, HDBaseT, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Jacket
Separator | Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|---|
Double H Cross-Web (Patented RoundFlex®) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.311 in (7.90 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.295 in (7.49 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
74 Ohm/km (23 Ohm/1000ft) | 90 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 64% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 73.3 | 71.2 | 68.8 | 20.0 | 100 ± 15 | 100 ± 15 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 64.3 | 60.5 | 56.8 | 23.0 | 100 ± 15 | 100 ± 10 | 67.0 | 67.0 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 59.8 | 54.4 | 50.7 | 24.5 | 100 ± 15 | 100 ± 10 | 67.0 | 61.1 | 40.0 | 16.9 |
10 | 5.9 dB/100m | 58.3 | 52.4 | 48.8 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 59.2 | 40.0 | 15.0 |
16 | 7.5 dB/100m | 55.2 | 47.8 | 44.7 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 55.1 | 40.0 | 10.9 |
20 | 8.4 dB/100m | 53.8 | 45.4 | 42.8 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 53.2 | 38.0 | 9.0 |
25 | 9.4 dB/100m | 52.3 | 43.0 | 40.8 | 24.3 | 100 ± 15 | 100 ± 10 | 67.0 | 51.2 | 36.0 | 7.0 |
31.25 | 10.5 dB/100m | 50.9 | 40.4 | 38.9 | 23.6 | 100 ± 15 | 100 ± 10 | 67.0 | 49.3 | 35.1 | |
62.5 | 15.0 dB/100m | 46.4 | 31.4 | 32.9 | 21.5 | 100 ± 15 | 100 ± 10 | 66.6 | 43.3 | 32.0 | |
100 | 19.1 dB/100m | 43.3 | 24.2 | 28.8 | 20.1 | 100 ± 15 | 100 ± 10 | 63.5 | 39.2 | 30.0 | |
200 | 27.6 dB/100m | 38.8 | 11.2 | 22.8 | 18.0 | 100 ± 22 | 100 ± 10 | 59.0 | 33.2 | 27.0 | |
250 | 31.1 dB/100m | 37.3 | 6.3 | 20.8 | 17.3 | 100 ± 32 | 100 ± 10 | 57.5 | 31.2 | 26.0 | |
300 | 34.3 dB/100m | 36.1 | 1.9 | 19.3 | 16.8 | 100 ± 32 | 100 ± 10 | 56.3 | 29.7 | 25.2 | |
350 | 37.2 dB/100m | 35.1 | 17.9 | 16.3 | 100 ± 32 | 100 ± 10 | 55.3 | 28.3 | 24.6 | ||
400 | 40.1 dB/100m | 34.3 | 16.8 | 15.9 | 100 ± 32 | 100 ± 10 | 54.5 | 27.2 | 24.0 | ||
450 | 42.7 dB/100m | 33.5 | 15.7 | 15.5 | 100 ± 32 | 100 ± 10 | 53.7 | 26.1 | 23.5 | ||
500 | 45.3 dB/100m | 32.8 | 14.8 | 15.2 | 100 ± 32 | 100 ± 10 | 53.0 | 25.2 | 23.0 | ||
550 | 47.7 dB/100m | 32.2 | 14.0 | 14.9 | 100 ± 32 | 100 ± 10 | 52.4 | 24.4 | |||
600 | 50.1 dB/100m | 31.6 | 13.2 | 14.7 | 100 ± 32 | 100 ± 10 | 51.8 | 23.6 | |||
625 | 51.2 dB/100m | 31.4 | 12.9 | 14.5 | 100 ± 32 | 100 ± 10 | 51.6 | 23.3 | |||
750 | 56.7 dB/100m | 30.2 | 11.3 | 14.0 | 50.4 | 21.7 | |||||
860 | 61.2 dB/100m | 29.3 | 10.1 | 13.6 | 49.5 | 20.5 |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V RMS | 300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.25 in (31.8 mm) | 3.0 in (76 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
34 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
LSZH, Indoor, Non-Halogenated |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
10GX13 |
Non-Plenum Number |
10GX12 |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. 0.295" Cable Dimension per TIA 6@1 Equivalent Diameter. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.670 Revision Date: 06-25-2024 |
---|
Information
Update and Revision |
Revision Number: 0.670 Revision Date: 06-25-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
10GX24 0061000 | Blue | Reel | 1,000 ft | 612825061854 |
10GX24 0071000 | Purple | Reel | 1,000 ft | 612825061830 |
10GX24 0091000 | White | Reel | 1,000 ft | 612825061847 |
10GX24 0041000 | Yellow | Reel | 1,000 ft | 612825061861 |