Product Number: 10GX32

10GX Category 6A Enhanced Cable, 4 Bonded-Pairs, U/UTP, CMR

10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, HDBaseT, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Separator Material Nom. Diameter Ripcord
Double H Cross-Web (Patented RoundFlex®) PVC - Polyvinyl Chloride 0.295 in (7.49 mm) Yes

Overall Cable Diameter (Nominal)

0.295 in (7.49 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
74 Ohm/km (23 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 30 ns/100m 64%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 73.3 73.2 71.2 70.8 68.8 20.0 100 ± 15 100 ± 15 67.0 67.0 48.0 43.0
4 3.8 dB/100m 66.3 64.3 62.5 60.5 58.8 56.8 23.0 100 ± 15 100 ± 10.4 67.0 67.0 48.0 41.0
8 5.3 dB/100m 61.8 59.8 56.4 54.4 52.7 50.7 24.5 100 ± 15 100 ± 8 67.0 61.1 48.0 24.9
10 5.9 dB/100m 60.3 58.3 54.4 52.4 50.8 48.8 25.0 100 ± 15 100 ± 7.3 67.0 59.2 48.0 23.0
16 7.5 dB/100m 57.2 55.2 49.8 47.8 46.7 44.7 25.0 100 ± 15 100 ± 5 67.0 55.1 46.0 18.9
20 8.4 dB/100m 55.8 53.8 47.4 45.4 44.8 42.8 25.0 100 ± 15 100 ± 5 67.0 53.2 45.0 17.0
25 9.4 dB/100m 54.3 52.3 45.0 43.0 42.8 40.8 25.0 100 ± 15 100 ± 5 67.0 51.2 44.0 15.0
31.25 10.5 dB/100m 52.9 50.9 42.4 40.4 40.9 38.9 25.0 100 ± 15 100 ± 5 67.0 49.3 43.1
62.5 15.0 dB/100m 48.4 46.4 33.4 31.4 34.9 32.9 25.0 100 ± 15 100 ± 5 66.6 43.3 40.0
100 19.1 dB/100m 45.3 43.3 26.2 24.2 30.8 28.8 25.0 100 ± 15 100 ± 5 63.5 39.2 38.0
200 27.6 dB/100m 40.8 38.8 13.2 11.2 24.8 22.8 21.0 100 ± 22 100 ± 5 59.0 33.2 35.0
250 31.1 dB/100m 39.3 37.3 8.3 6.3 22.8 20.8 20.5 100 ± 32 100 ± 5 57.5 31.2 34.0
300 34.3 dB/100m 38.1 36.1 3.9 1.9 21.3 19.3 20.1 100 ± 32 100 ± 5 56.3 29.7 33.2
350 37.2 dB/100m 37.1 35.1 19.9 17.9 19.8 100 ± 32 100 ± 5 55.3 28.3 32.6
400 40.1 dB/100m 36.3 34.3 18.8 16.8 19.5 100 ± 32 100 ± 5 54.5 27.2 32.0
450 42.7 dB/100m 35.5 33.5 17.7 15.7 18.9 100 ± 32 100 ± 5 53.7 26.1 31.5
500 45.3 dB/100m 34.8 32.8 16.8 14.8 18.4 100 ± 32 100 ± 5 53.0 25.2 31.0
550 47.7 dB/100m 34.2 32.2 16.0 14.0 18.0 100 ± 32 100 ± 5 52.4 24.4
600 50.1 dB/100m 33.6 31.6 15.2 13.2 17.6 100 ± 32 100 ± 5 51.8 23.6
625 51.2 dB/100m 33.4 31.4 14.9 12.9 17.4 100 ± 32 100 ± 5 51.6 23.3
750 56.7 dB/100m 32.2 30.2 13.3 11.3 16.5 50.4 21.7
860 61.2 dB/100m 31.3 29.3 12.1 10.1 15.8 49.5 20.5

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.6 in (15 mm) 3.0 in (76 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A)

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

10GX33

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. 0.295" Cable Dimension per TIA 6@1 Equivalent Diameter. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.529 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.529 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
10GX32 0061000 Blue Reel 1,000 ft 612825102304
10GX32 0081000 Gray Reel 1,000 ft 612825102311 C
10GX32 0091000 White Reel 1,000 ft 612825102328 C
10GX32 0041000 Yellow Reel 1,000 ft 612825102298 C