Product Number: 10GX53F
10GX Category 6A Enhanced Cable, 4 Pairs, F/UTP, CMP
10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
Outer Jacket
Separator | Material | Material Trade Name | Nom. Diameter |
---|---|---|---|
Center Member (Patented EquiSpline®) | PVC - Polyvinyl Chloride | Flamarrest® | 0.275 in (6.99 mm) |
Overall Cable Diameter (Nominal) |
0.275 in (6.99 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 90 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 73.3 | 71.2 | 68.8 | 20.0 | 100 ± 15 | 105 ± 10 | 77.0 | 77.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 64.3 | 60.5 | 56.8 | 23.0 | 100 ± 15 | 100 ± 15 | 77.0 | 76.2 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 59.8 | 54.4 | 50.7 | 24.5 | 100 ± 15 | 100 ± 15 | 77.0 | 70.1 | 40.0 | 16.9 |
10 | 5.9 dB/100m | 58.3 | 52.4 | 48.8 | 25.0 | 100 ± 15 | 100 ± 15 | 77.0 | 68.2 | 40.0 | 15.0 |
16 | 7.5 dB/100m | 55.2 | 47.8 | 44.7 | 25.0 | 100 ± 15 | 100 ± 15 | 77.0 | 64.1 | 38.0 | 10.9 |
20 | 8.4 dB/100m | 53.8 | 45.4 | 42.8 | 25.0 | 100 ± 15 | 100 ± 15 | 77.0 | 62.2 | 37.0 | 9.0 |
25 | 9.4 dB/100m | 52.3 | 43.0 | 40.8 | 24.3 | 100 ± 15 | 100 ± 15 | 77.0 | 60.2 | 36.0 | 7.0 |
31.25 | 10.5 dB/100m | 50.9 | 40.4 | 38.9 | 23.6 | 100 ± 15 | 100 ± 10 | 77.0 | 58.3 | 35.1 | |
62.5 | 15.0 dB/100m | 46.4 | 31.4 | 32.9 | 21.5 | 100 ± 15 | 100 ± 10 | 77.0 | 52.3 | 32.0 | |
100 | 19.1 dB/100m | 43.3 | 24.2 | 28.8 | 20.1 | 100 ± 15 | 100 ± 10 | 72.5 | 48.2 | 30.0 | |
200 | 27.6 dB/100m | 38.8 | 11.2 | 22.8 | 18.0 | 100 ± 22 | 100 ± 10 | 68.5 | 42.2 | 27.0 | |
250 | 31.1 dB/100m | 37.3 | 6.3 | 20.8 | 17.3 | 100 ± 32 | 100 ± 10 | 66.5 | 40.2 | 26.0 | |
300 | 34.3 dB/100m | 36.1 | 1.9 | 19.3 | 16.8 | 100 ± 32 | 100 ± 10 | 65.3 | 38.7 | 25.2 | |
350 | 37.2 dB/100m | 35.1 | 17.9 | 16.3 | 100 ± 32 | 100 ± 10 | 64.3 | 37.3 | 24.6 | ||
400 | 40.1 dB/100m | 34.3 | 16.8 | 15.9 | 100 ± 32 | 100 ± 10 | 63.5 | 36.2 | 24.0 | ||
450 | 42.7 dB/100m | 33.5 | 15.7 | 15.5 | 100 ± 32 | 100 ± 10 | 62.7 | 35.1 | 23.5 | ||
500 | 45.3 dB/100m | 32.8 | 14.8 | 15.2 | 100 ± 32 | 100 ± 10 | 62.0 | 34.2 | 23.0 | ||
550 | 47.7 dB/100m | 32.2 | 14.0 | 14.9 | 100 ± 32 | 100 ± 10 | 62.4 | 34.4 | |||
600 | 50.1 dB/100m | 31.6 | 13.2 | 14.7 | 100 ± 32 | 100 ± 10 | 61.8 | 33.6 | |||
625 | 51.2 dB/100m | 31.4 | 12.9 | 14.5 | 100 ± 32 | 100 ± 10 | 61.6 | 33.3 | |||
750 | 56.7 dB/100m | 30.2 | 11.3 | 14.0 | 100 ± 32 | 100 ± 10 | 60.4 | 31.7 | |||
860 | 61.2 dB/100m | 29.3 | 10.1 | 13.6 | 100 ± 32 | 100 ± 10 | 59.5 | 30.5 |
Voltage
UL Voltage Rating |
---|
300 V (CMP), 300 V (CL3P) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
105°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
38 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP, CMP-LP (0.7A), CL3P-LP (0.7A) |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
NFPA 130 |
Non-Plenum Number |
10GX52F |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.394 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.394 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
10GX53F 0101000 | Black | 612825377795 |
10GX53F D151000 | Blue | 612825377757 |
10GX53F 0081000 | Gray | 612825377771 |
10GX53F 0091000 | White | 612825377788 |