Product Number: 10GXS12

10GXS Category 6A Enhanced Cable, 4 Pair, U/UTP, CMR

10GXS Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented EquiSpline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride 0.275 in (6.99 mm) Yes

Overall Cable Diameter (Nominal)

0.275 in (6.99 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
100 MHz 537.6 ns/100m 45 ns/100m 65% 30 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 73.2 74.8 20.0 100 ± 15 105 ± 10 75.0 77.0 40.0 35.0
4 3.8 dB/100m 66.3 62.5 62.8 23.0 100 ± 15 100 ± 15 75.0 76.2 40.0 23.0
8 5.3 dB/100m 61.8 56.5 56.7 24.5 100 ± 15 100 ± 15 75.0 70.1 40.0 16.9
10 5.9 dB/100m 60.3 54.4 54.8 25.0 100 ± 15 100 ± 15 75.0 68.2 40.0 15.0
16 7.4 dB/100m 57.2 49.8 50.7 25.0 100 ± 15 100 ± 15 75.0 64.1 38.0 10.9
20 8.3 dB/100m 55.8 47.5 48.8 25.0 100 ± 15 100 ± 15 75.0 62.2 37.0 9.0
25 9.3 dB/100m 54.3 45.0 46.8 24.3 100 ± 15 100 ± 15 75.0 60.2 36.0 7.0
31.25 10.4 dB/100m 52.9 42.5 44.9 23.6 100 ± 15 100 ± 10 75.0 58.3 35.1 5.1
62.5 14.8 dB/100m 48.4 33.6 38.9 21.5 100 ± 15 100 ± 10 73.6 52.3 32.0
100 18.9 dB/100m 45.3 26.4 34.8 20.1 100 ± 15 100 ± 10 70.5 48.2 30.0
200 27.0 dB/100m 40.8 13.8 28.8 18.0 100 ± 22 100 ± 10 66.0 42.2 27.0
250 30.4 dB/100m 39.3 9.0 26.8 17.3 100 ± 32 100 ± 10 64.5 40.2 26.0
300 33.5 dB/100m 38.1 4.6 25.3 16.8 100 ± 32 100 ± 10 63.3 38.7 25.2
350 36.3 dB/100m 37.1 0.8 23.9 16.3 100 ± 32 100 ± 10 62.3 37.3 24.6
400 39.0 dB/100m 36.3 22.8 15.9 100 ± 32 100 ± 10 61.5 36.2 24.0
450 41.5 dB/100m 35.5 21.7 15.5 100 ± 32 100 ± 10 60.7 35.1 23.5
500 43.9 dB/100m 34.8 20.8 15.2 100 ± 32 100 ± 10 60.0 34.2 23.0
550 46.2 dB/100m 33.2 20.0 14.9 100 ± 32 100 ± 10 59.4 33.4
600 48.4 dB/100m 32.6 19.2 14.7 100 ± 32 100 ± 10 58.8 32.6
625 49.5 dB/100m 32.4 18.9 14.5 100 ± 32 100 ± 10 58.6 32.3
750 54.7 dB/100m 32.2 17.3 14.0 57.4 30.7
860 58.9 dB/100m 31.3 16.1 13.6 56.5 29.5

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 2.75 in (69.9 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR, CMR-LP (0.6A), CL3R-LP (0.6A)

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

10GXS13

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.364 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.364 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
10GXS12 0101000 Black Reel 1,000 ft 612825004226
10GXS12010A1000 Black Reel-in-Box 1,000 ft 612825004318
10GXS12 0061000 Blue, Light Reel 1,000 ft 612825004189
10GXS12006A1000 Blue, Light Reel-in-Box 1,000 ft 612825004271
10GXS12 0081000 Gray Reel 1,000 ft 612825004202
10GXS12008A1000 Gray Reel-in-Box 1,000 ft 612825004295
10GXS12 0051000 Green Reel 1,000 ft 612825004172
10GXS12005A1000 Green Reel-in-Box 1,000 ft 612825004264
10GXS12 0031000 Orange Reel 1,000 ft 612825004158
10GXS12003A1000 Orange Reel-in-Box 1,000 ft 612825004240
10GXS12 0071000 Purple Reel 1,000 ft 612825004196
10GXS12007A1000 Purple Reel-in-Box 1,000 ft 612825004288
10GXS12 0021000 Red Reel 1,000 ft 612825004141
10GXS12002A1000 Red Reel-in-Box 1,000 ft 612825004233
10GXS12 0091000 White Reel 1,000 ft 612825004219
10GXS12009A1000 White Reel-in-Box 1,000 ft 612825004301
10GXS12 0041000 Yellow Reel 1,000 ft 612825004165
10GXS12004A1000 Yellow Reel-in-Box 1,000 ft 612825004257