Product Number: 10GXW53
10GXW (0.265”) Category 6A Cable, 4 Pair, F/UTP, CMP
10GXW Category 6A Enhanced Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.265 in (6.73 mm) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Max. Delay | Nom. Velocity of Prop. |
---|---|
537.6 ns/100m | 69% |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
105°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Installation Min. |
---|
2.65 in (67.3 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000 ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 Plenum (UL 910), FT6 |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical system. |
---|
History
Update and Revision |
Revision Number: 0.165 Revision Date: 09-25-2024 |
---|
Information
Update and Revision |
Revision Number: 0.165 Revision Date: 09-25-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
10GXW53 0101000 | Black | Reel | 1,000 ft |
10GXW53010Z1000 | Black | ReelTuff Box | 1,000 ft |
10GXW53 D151000 | Blue | Reel | 1,000 ft |
10GXW53D15Z1000 | Blue | ReelTuff Box | 1,000 ft |