Product Number: 1685ANH

CAT 6A 4P 23AWG, F/FTP, LSZH Jkt, Indoor

CAT 6A 4PR x 23AWG F/FTP, Solid Bare Copper Conductor, FMPE Insulation, Individual + Overall Foil Shield, LSZH Jacket, Indoor, IEC 60332-3-22

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM as well as PoE application etc.

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.33 mm (0.0524 in) White & Blue, White & Orange, White & Green, White & Brown

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.3 mm (0.29 in) Yes

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95.0 Ohm/km (29.0 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 538 ns/100m 45 ns/100m 74%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.3 67.8 64.8 20.0 67.0 67.0 40.0 35.0
4 3.8 dB/100m 66.3 63.3 61.5 59.5 55.8 52.8 23.0 67 66.2 40.0 23.0
8 5.3 dB/100m 61.8 58.8 56.5 55.5 49.7 46.9 24.5 67.0 60.1 40.0 16.9
10 5.9 dB/100m 60.3 57.3 53.3 50.3 43.9 44.8 25.0 67.0 58.2 40.0 15.0
16 7.5 dB/100m 57.2 54.2 49.7 46.7 43.7 40.9 25.0 67.0 54.1 38.0 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 41.8 38.8 25.0 67.0 52.2 37.0 9.0
25 9.5 dB/100m 54.3 51.3 44.8 41.8 40 37 24.3 67 50.2 36.0 7.0
31.25 10.5 dB/100m 52.9 49.9 42.4 39.4 37.9 34.9 23.6 67.0 48.3 35.1
62.5 15.4 dB/100m 48.4 45.4 33.0 30.0 31.9 28.9 21.5 65.6 42.3 32.0
100 19.1 dB/100m 45.3 42.3 26.2 23.2 27.8 24.8 20.1 62.5 38.2 30.0
200 27.6 dB/100m 40.8 37.8 13.2 10.2 22.0 19.0 18.0 58 32.2 27.0
250 31.1 dB/100m 39.3 36.3 8.2 6.2 20.0 17.0 17.3 56.5 30.2 26.0
300 34.3 dB/100m 38.1 35.1 18.5 15.5 17.3 55.3 28.7
400 40.1 dB/100m 36.3 33.3 15.7 12.7 17.3 53.5 26.2
500 45.3 dB/100m 34.8 31.8 13.8 10.8 17.3 52 24.2
625 51.2 dB/100m 33.4 30.4 12.1 9.1 17.3 50.6 22.3

Temperature

Operating
-20°C to +75°C

Bend Radius

Installation Min.
59.0 mm (2.32 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

54 kg/km (36 lbs/1000ft)

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-3-22

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked

Update and Revision

Revision Number: 0.56 Revision Date: 03-05-2025

Update and Revision

Revision Number: 0.56 Revision Date: 03-05-2025

Part Numbers

Item # Color Putup Type Length
1685ANH 010305M Black Reel 305 m
1685ANH 006305M Blue Reel 305 m
1685ANH 005305M Green Reel 305 m
1685ANH 008305M Grey Reel 305 m
1685ANH 003305M Orange Reel 305 m
1685ANH 002305M Red Reel 305 m
1685ANH 007305M Violet Reel 305 m