Product Number: 2142A
Category 6A Indoor/Outdoor Cable, 4 Pair, F/UTP, CMR/CMX
Category 6A Premise Horizontal Cable (625 MHz), Indoor/Outdoor, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR/CMX Outdoor, UV Resistant PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Indoor/Outdoor, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Enivronments, HDBaseT |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented EquiSpline®) | PVC - Polyvinyl Chloride | 0.300 in (7.62 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.300 in (7.62 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 65% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 75.3 | 73.2 | 79.8 | 20.0 | 100 ± 15 | 105 ± 10 | 75.0 | 77.0 | 40.0 | 43.0 |
4 | 3.8 dB/100m | 66.3 | 62.5 | 67.8 | 23.0 | 100 ± 15 | 100 ± 15 | 75.0 | 76.2 | 40.0 | 41.0 |
8 | 5.3 dB/100m | 61.8 | 56.5 | 61.7 | 24.5 | 100 ± 15 | 100 ± 15 | 75.0 | 70.1 | 40.0 | 24.9 |
10 | 5.9 dB/100m | 60.3 | 54.4 | 59.8 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 68.2 | 40.0 | 23.0 |
16 | 7.4 dB/100m | 57.2 | 49.8 | 55.7 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 64.1 | 38.0 | 18.9 |
20 | 8.3 dB/100m | 55.8 | 47.4 | 53.8 | 25.0 | 100 ± 15 | 100 ± 15 | 75.0 | 62.2 | 37.0 | 17.0 |
25 | 9.3 dB/100m | 54.3 | 45.0 | 51.8 | 24.3 | 100 ± 15 | 100 ± 15 | 75.0 | 60.2 | 36.0 | 15.0 |
31.25 | 10.4 dB/100m | 52.9 | 42.5 | 49.9 | 23.6 | 100 ± 15 | 100 ± 10 | 75.0 | 58.3 | 35.1 | 13.1 |
62.5 | 14.8 dB/100m | 48.4 | 33.6 | 43.9 | 21.5 | 100 ± 15 | 100 ± 10 | 73.6 | 52.3 | 32.0 | |
100 | 18.9 dB/100m | 45.3 | 26.4 | 39.8 | 20.1 | 100 ± 15 | 100 ± 10 | 70.5 | 48.2 | 30.0 | |
200 | 27.0 dB/100m | 40.8 | 13.8 | 33.8 | 18.9 | 100 ± 22 | 100 ± 10 | 66.0 | 42.2 | 27.0 | |
250 | 30.4 dB/100m | 39.3 | 9.0 | 31.8 | 17.3 | 100 ± 32 | 100 ± 10 | 64.5 | 40.2 | 26.0 | |
300 | 33.5 dB/100m | 38.1 | 4.6 | 30.3 | 16.8 | 100 ± 32 | 100 ± 10 | 63.3 | 38.7 | 25.2 | |
350 | 36.3 dB/100m | 37.1 | 0.8 | 28.9 | 16.3 | 100 ± 32 | 100 ± 10 | 62.3 | 37.3 | 24.6 | |
400 | 39.0 dB/100m | 36.3 | 27.8 | 15.9 | 100 ± 32 | 100 ± 10 | 61.5 | 36.2 | 24.0 | ||
450 | 41.5 dB/100m | 35.5 | 26.7 | 15.5 | 100 ± 32 | 100 ± 10 | 60.7 | 35.1 | 23.5 | ||
500 | 43.9 dB/100m | 34.8 | 25.8 | 15.2 | 100 ± 32 | 100 ± 10 | 60.0 | 34.2 | 23.0 | ||
550 | 46.2 dB/100m | 33.2 | 25.0 | 14.9 | 100 ± 32 | 100 ± 10 | 59.4 | 33.4 | |||
600 | 48.4 dB/100m | 32.6 | 24.2 | 14.7 | 100 ± 32 | 100 ± 10 | 58.8 | 32.6 | |||
625 | 49.5 dB/100m | 32.4 | 23.9 | 14.5 | 100 ± 32 | 100 ± 10 | 58.6 | 32.3 | |||
750 | 54.7 dB/100m | 32.2 | 22.3 | 14.0 | 100 ± 32 | 100 ± 10 | 57.4 | 30.7 | |||
860 | 58.9 dB/100m | 31.3 | 21.1 | 13.6 | 100 ± 32 | 100 ± 10 | 56.5 | 29.5 |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 3.0 in (76 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
42 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test |
NEC / UL Compliance |
Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance |
CMX-Outdoor |
ICEA Compliance |
S-116-732, S-56-434, S-99-689, S-100-685 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
10GX53F / 10GX63F |
Non-Plenum Number |
10GX52F / 10GX62F |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625MHz for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.328 Revision Date: 12-12-2023 |
---|
Information
Update and Revision |
Revision Number: 0.328 Revision Date: 12-12-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
2142A 0101000 | Black | 612825401056 |