Product Number: 50106ASFLA

CAT 6A 4P23AWG, S/FTP, SWA, LSZH Jkt, Indoor/Outdoor

CAT 6A 4PR x 23AWG S/FTP, Solid Bare Copper Conductor, FMPE Insulation, Individual Al-mylar Shield, TC Braid Over Shield, LSZH Inner Jacket, Steel Wire Armoring, Water Blocking Tape, LSZH Outer Jacket, Indoor/Outdoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. These cables are suitable for transmitting 1000BASE-TX Gigabit Ethernet, 100BASE-T Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS-422, 250MHz Category 6, EtherCAT. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-3-24 and IEC 60754-1 & 2.

Conductor

Element Size Material
Pair(s) 23 AWG BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.40 mm (0.0551 in) 1.White & Blue, 2. White & Orange, 3. White & Green, 4. White & Brown

Inner Shield

Element Shield Type Material
Pair(s) Tapes (Each Pair) Bi-Laminate (Alum+Poly)

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 30%

Armor

Armor Type & Material
SWA - Steel Wire Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

12.5 mm (0.492 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance
95 Ohm/km (29 Ohm/1000ft) 0.56 pF/m (0.17 pF/ft)

Delay

Max. Delay Skew
25 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 72.3 68.0 65.0 20.0 67.0 67.0 40.0 35.0
4 3.8 66.3 63.3 56.0 53.0 23.0 67.0 66.2 34.0 23.0
10.0 5.9 60.3 57.3 48.0 45.0 25.0 67.0 58.2 30.0 15.0
16 7.5 57.2 54.2 43.9 40.9 25.0 67.0 54.1 28.0 10.9
31.2 10.5 52.9 49.9 38.1 35.1 23.6 67.0 48.3 25.1 5.1
62.5 15.0 48.4 45.4 32.1 29.1 21.5 65.6 42.3 22.0
100 19.1 45.3 42.3 28.0 25.0 20.1 62.5 38.2 20.0
125 21.5 43.8 40.8 26.1 23.1 19.4 61.0 36.3 19.0
200 27.6 40.8 37.8 22.0 19.0 18.0 58.0 32.2 17.0
250 31.1 39.3 36.3 20.0 17.0 17.3 56.5 30.2 16.0
300 34.3 38.1 35.1 18.5 15.5 17.3 53.3 28.7
500 45.3 34.8 31.8 14.0 11.0 17.3 52.0 24.2

Voltage

Voltage Rating
72 V DC

Temperature

Operating
-30°C to + 70°C

Bend Radius

Installation Min.
125 mm (4.92 in)

Bulk Cable Weight

290 kg/km (190 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

Data Category

Category 6A

ISO/IEC Compliance

IEC 61156-5, ISO/IEC 11801

Update and Revision

Revision Number: 0.27 Revision Date: 03-27-2025

Update and Revision

Revision Number: 0.27 Revision Date: 03-27-2025

Part Numbers

Item # Color Length
50106ASFLA 010305M Black 305 m
50106ASFLA 009305M White 305 m