Product Number: NH50106AUFB

DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 U/FTP SWB Fire Resistant (PH120)

DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 U/FTP SWB Fire Resistant (PH120)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Ethernet Cat 6A connection with Fire Resistant capability

Conductor

Size Stranding Stranding Class Material No. of Pairs No. of Elements
23 AWG Solid Class 1 BC - Bare Copper 4 8

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 1.58 mm (0.0622 in) Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown Strips Fire Protection Barrier: Mica glass Tape(MGT)

Inner Shield

Element Shield Type Material Drainwire Type Notes
Individual Pair Tape Bi-Laminate (Alum+Poly) 26 AWG (Solid) TC All 4 individually shielded Pairs laid up together & made circular

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.8 mm (0.465 in)

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

15.0 +/- 0.50 mm

Electricals

Max. Conductor DCR
73.2 Ohm/km @ 20 Deg. C

Delay

Max. Delay Skew
45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. RL (Return Loss) [dB]
4 3.8 66.3 63.3 23
8 5.4 61.8 58.8 24.5
10 6.0 60.3 57.3 25
16 7.6 57.2 54.2 25
20 8.5 55.8 52.8 25
25 9.6 54.3 51.3 24.3
31.25 10.7 52.9 49.9 23.6
62.5 15.5 48.4 45.4 21.5
100 19.9 45.3 42.3 20.1
200 29.1 40.8 37.8 18
250 33 39.3 36.3 17.3
300 36.6 38.1 35.1 17.3
400 43.2 36.3 33.3 17.3
500 49.2 34.8 31.8 17.3

Voltage

Voltage Rating
60 V

Temperature

Operating
-40°C to + 80°C

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120

Data Category

Category 6A

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

BS EN 50289-4-16

Notes

TIA 568 D .2 Cat.6a and ISO/IEC 11801 class D and IEEE 802. 3an 10GBASE-T, Circuit integrity performance during a fire of the relevant requirements of IEC 60331 23

Update and Revision

Revision Number: 0.11 Revision Date: 10-09-2024

Update and Revision

Revision Number: 0.11 Revision Date: 10-09-2024