Product Number: OSP6AU
Datatuff Ind. Cat. 6AOSP Cable, 4 Pair, U/UTP, Gel Filled
Datatuff Industrial Category 6A Cable (500MHz), OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Inner Polyolefin Jacket, Gel-Filled, Outer Polyolefin Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSP-Outside Plant, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, HDBaseT |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
Inner Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PE - Polyethylene | 0.260 in (6.60 mm) | Yes |
Waterblocking |
Gel Filled |
---|
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology | PE - Polyethylene | 0.355 in (9.02 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.355 in (9.02 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Frequency | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
100 MHz | 45 ns/100m | 65% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 74.3 | 72.3 | 72.2 | 70.2 | 67.8 | 64.8 | 20.0 | 105 +/- 10 | 115 +/- 15 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.8 | 23.0 | 105 +/- 10 | 100 +/- 7 | 67.0 | 66.2 | 40.0 | 23.0 |
8 | 5.3 | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 +/- 22 | 100 +/- 7 | 67.0 | 60.1 | 40.0 | 16.9 |
10 | 5.9 | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 58.2 | 40.0 | 15.0 |
16 | 7.5 | 56.2 | 54.2 | 48.8 | 46.8 | 43.7 | 40.7 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 54.1 | 38.0 | 10.9 |
20 | 8.4 | 54.8 | 52.8 | 46.4 | 44.4 | 41.8 | 38.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 52.2 | 37.0 | 9.0 |
25 | 9.4 | 53.3 | 51.3 | 44.0 | 42.0 | 39.8 | 36.8 | 24.3 | 100 +/- 22 | 100 +/- 7 | 67.0 | 50.2 | 36.0 | 7.0 |
31.25 | 10.5 | 51.9 | 49.9 | 41.4 | 39.4 | 37.9 | 34.9 | 23.6 | 100 +/- 22 | 100 +/- 7 | 67.0 | 48.3 | 35.1 | 5.1 |
62.5 | 15.0 | 47.4 | 45.4 | 32.4 | 30.4 | 31.9 | 28.9 | 21.5 | 100 +/- 22 | 100 +/- 7 | 65.6 | 42.3 | 32.0 | |
100 | 19.1 | 44.3 | 42.3 | 25.2 | 23.2 | 27.8 | 24.8 | 20.1 | 100 +/- 22 | 100 +/- 7 | 62.5 | 38.2 | 30.0 | |
200 | 27.6 | 39.8 | 37.8 | 12.2 | 10.2 | 21.8 | 18.8 | 18.0 | 100 +/- 22 | 100 +/- 7 | 58.0 | 32.2 | 27.0 | |
250 | 31.1 | 38.3 | 36.3 | 7.3 | 5.3 | 19.8 | 16.8 | 17.3 | 100 +/- 32 | 100 +/- 7 | 56.5 | 30.2 | 26.0 | |
300 | 34.3 | 37.1 | 35.1 | 2.9 | 0.9 | 18.3 | 15.3 | 16.8 | 100 +/- 32 | 100 +/- 7 | 55.3 | 28.7 | 25.2 | |
350 | 37.2 | 36.1 | 34.1 | 16.9 | 13.9 | 16.3 | 100 +/- 32 | 100 +/- 7 | 54.3 | 27.3 | 24.6 | |||
400 | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 | 100 +/- 32 | 100 +/- 7 | 53.5 | 26.2 | 24.0 | |||
450 | 42.7 | 34.5 | 32.5 | 14.7 | 11.7 | 15.5 | 100 +/- 32 | 100 +/- 7 | 52.7 | 25.1 | 23.5 | |||
500 | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 | 100 +/- 32 | 100 +/- 7 | 52.0 | 24.2 | 23.0 |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +75°C | -40°C To +60°C | -40°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.0 in (76 mm) | 3.75 in (95.3 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
48 lbs/1000ft (71 kg/km) |
Standards and Compliance
Environmental Suitability |
Outdoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only |
---|---|
CPR Compliance |
CPR Euroclass: Fca; CPR UKCA Class: Fca |
ICEA Compliance |
S-116-732, S-56-434, S-99-689, S-100-685 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
---|
History
Update and Revision |
Revision Number: 0.545 Revision Date: 03-27-2025 |
---|
Information
Update and Revision |
Revision Number: 0.545 Revision Date: 03-27-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
OSP6AU 0101000 | Black | 612825378266 |