Product Number: 74004NH
DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, LSNH Jkt, AWM 20851, Dca
DataTuff® 7, 4 Pair AWG 23 Bare Copper - foamskin, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , AWM 20851
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 1.45 mm (0.0571 in) | White & Blue, White & Orange, White & Green, White & Brown |
Cable Core
Description |
---|
4 pairs twisted to cable core |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminum outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8 mm (0.31 in) |
Overall Cable Diameter (Nominal) |
8 mm (0.31 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
75 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
40 ns/100m | 78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|---|---|
1 | 2 dB/100m | 78 | 75 | 73 | 70 | 78 | 75 | 20 |
4 | 3.7 dB/100m | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 |
10 | 5.9 dB/100m | 78 | 75 | 72.1 | 69.1 | 75.3 | 72.3 | 25 |
16 | 7.4 dB/100m | 78 | 75 | 70.6 | 67.6 | 71.2 | 68.2 | 25 |
31.2 | 10.4 dB/100m | 78 | 75 | 67.6 | 64.6 | 65.4 | 62.4 | 23.6 |
62.5 | 14.9 dB/100m | 75.5 | 72.5 | 60.6 | 57.6 | 59.4 | 56.4 | 21.5 |
100 | 19 dB/100m | 72.4 | 69.4 | 53.4 | 50.4 | 55.3 | 52.3 | 20.1 |
125 | 21.4 dB/100m | 70.9 | 67.9 | 49.6 | 46.6 | 53.4 | 50.4 | 19.4 |
200 | 27.5 dB/100m | 67.9 | 64.9 | 40.4 | 37.4 | 49.3 | 46.3 | 15 |
250 | 31 dB/100m | 66.4 | 63.4 | 35.5 | 32.5 | 47.3 | 44.3 | 17.3 |
300 | 34.2 dB/100m | 65.2 | 62.2 | 31.1 | 28.1 | 45.8 | 42.8 | 17.3 |
600 | 50.1 dB/100m | 60.7 | 57.7 | 10.6 | 7.6 | 39.7 | 36.7 | 17.3 |
1000 | 66.9 dB/100m | 57.4 | 54.4 | 35.3 | 32.3 | 15.1 |
Table Notes |
Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5 |
---|
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
1 MHz | Max. 5 mOhm/m |
10 MHz | Max. 5 mOhm/m |
30 MHz | Max. 30 mOhm/m |
100 MHz | 100 mOhm/m |
Transfer Impedance Class |
Grade 1 |
---|
Screening Class |
Type Ib |
---|---|
Table Notes |
Coupling Attenuation |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
30 V RMS | 125 V (non UL) |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C to +80°C | -15°C To +60°C | -40°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
40 mm (1.6 in) | 80 mm |
Max. Pull Tension |
80 N (18 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
AWM Compliance |
AWM 20851 |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 7 |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.324 Revision Date: 05-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.324 Revision Date: 05-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
74004NH.01B100 | Black | Flat Box | 100 m | 8719605013217 |
74004NH.01305 | Black | Reel | 305 m | 8719605013194 |
74004NH.01500 | Black | Reel | 500 m | 8719605013200 |
74004NH.011000 | Black | Reel | 1,000 m | 8719605013187 |