Product Number: 11872A
DataTuff® 6, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, PVC Jkt, CMR
Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 23 | Solid | BC - Bare Copper | 0.022 in | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Element | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Pair(s) | PO - Polyolefin | 0.043 in | 0.01 in |
Bonded-Pair |
Yes |
---|
Color Chart
Number | Color |
---|---|
1 | Blue & White/Blue |
2 | Orange & White/Orange |
3 | Green & White/Green |
4 | Brown & White/Brown |
Inner Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.365 x 0.165 in | Yes |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.475 x 0.265 in | 0.035 in | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
23.2 Ohm/1000ft | 3 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
49.2 pF/ft | 15 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 1.9 dB/100m | 74.3 dB | 72.3 dB | 72.4 dB | 70.4 dB | 67.8 dB | 64.8 dB | 20 dB | 100 ± 12 Ohm | 100 ± 15 Ohm |
4 MHz | 3.7 dB/100m | 65.3 dB | 63.3 dB | 61.6 dB | 59.6 dB | 55.7 dB | 52.7 dB | 23 dB | 100 ± 12 Ohm | 100 ± 15 |
8 MHz | 5.3 dB/100m | 60.3 dB | 58.8 dB | 55.5 dB | 53.5 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 12 Ohm | 100 ± 15 |
10 MHz | 5.9 dB/100m | 59.3 dB | 57.3 dB | 53.4 dB | 51.4 dB | 47.8 dB | 44.8 dB | 25 dB | 100 ± 12 Ohm | 100 ± 15 |
16 MHz | 7.5 dB/100m | 56.3 dB | 54.3 dB | 48.7 dB | 46.7 dB | 43.7 dB | 40.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 8 |
20 MHz | 8.4 dB/100m | 54.8 dB | 52.8 dB | 46.4 dB | 44.4 dB | 41.7 dB | 38.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 8 |
25 MHz | 9.5 dB/100m | 53.4 dB | 51.4 dB | 43.9 dB | 41.9 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 8 |
31.25 MHz | 10.6 dB/100m | 51.9 dB | 49.9 dB | 41.2 dB | 39.2 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 8 |
62.5 MHz | 15.4 dB/100m | 47.4 dB | 45.4 dB | 32 dB | 30 dB | 31.8 dB | 28.8 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 8 |
100 MHz | 19.8 dB/100m | 44.3 dB | 42.3 dB | 24.5 dB | 22.5 dB | 27.8 dB | 24.8 dB | 21 dB | 100 ± 15 Ohm | |
155 MHz | 25.1 dB/100m | 41.5 dB | 39.5 dB | 16.3 dB | 14.3 dB | 23.9 dB | 20.9 dB | 21 dB | 100 ± 15 Ohm | |
200 MHz | 29 dB/100m | 39.9 dB | 37.9 dB | 10.8 dB | 10 dB | 21.7 dB | 18.7 dB | 21 dB | 100 ± 15 Ohm | |
250 MHz | 32.8 dB/100m | 38.3 dB | 36.3 dB | 5.5 dB | 3.5 dB | 19.8 dB | 16.8 dB | 18 dB | 100 ± 20 Ohm | |
300 MHz | 35.2 dB/100m | 37.2 dB | 34.2 dB | 0.7 dB | 0 dB | 18.2 dB | 15.2 dB | 18 dB | 100 ± 20 Ohm | |
310 MHz | 37.1 dB/100m | 36.9 dB | 34.9 dB | 0 dB | 17.9 dB | 14.9 dB | 18 dB | 100 ± 20 Ohm | ||
350 MHz | 39.8 dB/100m | 36.2 dB | 34.2 dB | 16.9 dB | 13.9 dB | 17 dB | 100 ± 22 Ohm | |||
400 MHz | 43 dB/100m | 35.3 dB | 33.3 dB | 15.7 dB | 12.7 dB | 14 dB | 100 ± 32 Ohm | |||
500 MHz | 49 dB/100m | 33.8 dB | 31.8 dB | 13.8 dB | 10.8 dB | 14 dB | 100 ± 32 Ohm |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-10°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Operating Temperature Range |
-25°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
59 lbs/1000ft |
---|---|
Max. Pull Tension |
50 lbs |
Min. Bend Radius During Installation |
4.75 in |
Min. Bend Radius/Minor Axis |
0.1 in |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMR |
CEC/C(UL) Compliance |
CMR |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 6 |
CPR Euroclass |
Eca |
Data Category |
Category 6 |
TIA/EIA Compliance |
TIA/EIA-568B.2 Cat 6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL1666 Riser |
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
US Patent #'s 5, 606, 151; 5, 734, 126; 5, 821, 467 **Values above 350 MHz are information only |
---|
History
Update and Revision |
Revision Number: 0.560 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.560 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
11872A 0101000 | Black | Reel | 1,000 ft | 612825107989 |
11872A 0081000 | Gray | Reel | 1,000 ft | 612825107972 |