Product Number: 127925R

DataTuff® Cat 6, 4 Bonded-Pr #23 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt, CMR CMG

Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMR CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Separator Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.235 in (5.97 mm) Yes
Center Member (Patented X-Spline®)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.510 in (13.0 mm)

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.600 in (15.2 mm) No

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Min. TCL [dB]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 20 100 ± 15 Ohm 40
4 3.78 dB/100m 65.28 63.28 61.5 59.5 55.71 52.71 23.01 100 ± 15 Ohm 40
8 5.32 dB/100m 60.77 58.77 55.45 53.45 49.69 46.69 24.52 100 ± 15 Ohm 40
10 5.95 dB/100m 59.31 57.31 53.36 51.36 47.75 44.75 25 100 ± 15 Ohm 40
16 7.55 dB/100m 56.25 54.25 48.7 46.7 43.67 40.67 25 100 ± 15 Ohm 37.96
20 8.47 dB/100m 54.8 52.8 46.33 44.33 41.73 38.73 25 100 ± 15 Ohm 36.99
25 9.51 dB/100m 53.35 51.35 43.84 41.84 39.79 36.79 24.32 100 ± 15 Ohm 36.02
31.25 10.67 dB/100m 51.89 49.89 41.22 39.22 37.86 34.86 23.64 100 ± 15 Ohm 35.05
62.5 15.38 dB/100m 47.38 45.38 31.99 29.99 31.83 28.83 21.54 100 ± 15 Ohm 32.04
100 19.8 dB/100m 44.31 42.31 24.51 22.51 27.75 24.75 20.11 100 ± 15 Ohm 30
155 25.16 dB/100m 41.46 39.46 16.3 14.3 23.95 20.95 18.77 100 ± 15 Ohm 28.1
200 28.98 dB/100m 39.8 37.8 10.82 8.82 21.73 18.73 18 100 ± 15 Ohm 26.99
250 32.85 dB/100m 38.35 36.35 5.5 3.5 19.79 16.79 17.32 100 ± 15 Ohm 26.02

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating Installation Storage
75°C -25°C To +75°C -40°C To +75°C -25°C To +75°C

Bend Radius

Installation Min.
7.2 in (180 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

120 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1666 Riser

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG, HL, CSA CMG

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

Update and Revision

Revision Number: 0.129 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.129 Revision Date: 04-29-2024


Part Numbers

Item #
127925R 0101000
127925R 0105000
127925R J221000
127925R J225000