Product Number: 127953A
DataTuff® Cat 6, (4 pr) 23 AWG Solid BC, PP/PVC/Alum Armor/PVC, EtherNet/IP, Foil Shld, CMG CM, 600V AWM
Four Cat 6 24 AWG Bonded-Pairs solid bare copper conductors, polypropylene insulation, FRPE spline center member, inner PVC jacket, overall Beldfoil® Shield (100% coverage), industrial grade oil- and UV-resistant PVC outer jacket, CMG CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Armored Ethernet applications, In Cable tray, in cabinet with high volt devices, such as motor control center, mining, outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Elements |
---|---|---|---|---|
Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Inner Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.254 in (6.45 mm) | Yes |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Armor
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.595 in (15.1 mm) |
Outer Jacket
Separator | Material | Nom. Diameter |
---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.695 in (17.7 mm) |
Overall Cable Diameter (Nominal) |
0.695 in (17.7 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 330 pF/ft |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 21 | 100 ± 15 | 100 ± 15 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 24 | 100 ± 15 | 100 ± 15 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 25.5 | 100 ± 15 | 100 ± 15 |
10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 26 | 100 ± 15 | 100 ± 15 |
16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 26 | 100 ± 15 | 100 ± 15 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 26 | 100 ± 15 | 100 ± 15 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 25.3 | 100 ± 15 | 100 ± 15 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 24.6 | 100 ± 15 | 100 ± 15 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 22.5 | 100 ± 15 | 100 ± 15 |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21.1 | 100 ± 15 | |
155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 19.8 | 100 ± 22 | |
200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 19 | 100 ± 22 | |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18.3 | 100 ± 32 |
Voltage
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Storage |
---|---|---|
75°C | -40°C to +75°C | -40°C to +85°C |
Bend Radius
Stationary Min. |
---|
2.10 in (53.3 mm) |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
164 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 (UL Loading) |
NEC / UL Compliance |
CM |
CEC / C(UL) Compliance |
CMG, HL, CSA CMG, HL, -40C |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 6 |
History
Update and Revision |
Revision Number: 0.129 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.129 Revision Date: 04-29-2024 |
---|