Product Number: BE43769

RailTuff Cat 5e, PROFINET, AWG 22 (19),EN 45545 HL 1-3, ECE R118.03

RailTuff Railway Approved Cat 5e, PROFINET, AWG 22(19), HiFlex, Premium Cross-linked LSNH Insulation and Jacket, Heavy Shielded, DIN 5510-2 level 1 to 4, EN 50155 Flame Resistance acc EN 45545-2, IEC 60332-1-2, EN 50305 & IEC 60332-3-25 cat D, EN 45545-2 (Class R15 and R16 HL3), Oil Resistance,, ECE R118.03

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

PROFINET Cat5e, For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2, ECE R118.03

Conductor

Size Stranding Material No. of Pairs No. of Elements
22 AWG 19x0.15 mm TC - Tinned Copper 2 4

Table Notes

IEC 60228 class 5

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 1.57 mm (0.0618 in) White & Blue & Yellow & Orange
1 Quad

Cable Core

Description
1 quad with center filler

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 4.3 mm (0.17 in)

Table Notes

Bedding

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 6.7 mm (0.26 in)

Table Notes

e-Beamed to Cross-link

Overall Cable Diameter (Nominal)

6.7 mm (0.26 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
57.1 Ohm/km 100 Ohm

Delay

Max. Delay Nom. Velocity of Prop.
530 ns/100m 66%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. FEXT [dB]
1 2.1 dB/100m 65.3 64
4 4.1 dB/100m 56.3 52
10 6.5 dB/100m 50 43.8
16 8.3 dB/100m 47 40
31.25 11.7 dB/100m 42.9 33.9
62.5 17 dB/100m 38.4 28
100 22 dB/100m 35.3 24

Table Notes

EN 50288-2-2 and ISO/IEC 11801 ed. 2.0, Cat. 5e

Transfer Impedance

Frequency Max. Transfer Impedance
10 Mhz Max. 10 mOhm/m

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C to +90°C -25°C To +50°C -40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
33.5 mm (1.32 in) 67 mm

Bulk Cable Weight

68 kg/km

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-25, UN ECE R118.03

IEEE Compliance

POE per 802.3af & POE+ 802.3at-2009

Data Category

Category 5e

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 70%

CENELEC Compliance

EN 45545-2

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.283 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.283 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
BE43769.00305 Black Reel 305 m 8719605026507
BE43769.00500 Black Reel 500 m 8719605026514