Product Number: BE43885

DataTuff® 5E, 1Q #22 Str TC, PO ins, LSNH Jkt, PROFINET ECE R118, AWM 21286

DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid+ Foil shielding, LSZH / FRNC jacket , PROFINET ECE R118, AWM 21286

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

Cat5e, For use in buses or other vehicles, cable meets the requirements of the standard ECE R118.03

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs No. of Elements
22 AWG 7x0.25 mm TC - Tinned Copper 2 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.55 mm (0.0610 in) White & Blue & Yellow & Orange
1 Quad

Cable Core

Description
1 quad with center filler

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.1 mm (0.16 in)

Table Notes

Bedding

Outer Shield

Material
Bi-Laminate (Alum+Poly)
Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.5 mm (0.26 in)

Overall Cable Diameter (Nominal)

6.5 mm (0.26 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
57.1 Ohm/km 100 Ohm

Delay

Max. Delay Nom. Velocity of Prop.
530 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. SRL (Structural Return Loss) [dB]
1 2.1 dB/100m 65.3 64
4 4.1 dB/100m 56.3 52 23
10 6.5 dB/100m 50.3 44 25
16 8.3 dB/100m 47.2 40 25
31.25 11.7 dB/100m 43 34 23.6
62.5 17 dB/100m 38.4 28 21.5
100 22 dB/100m 35.3 24 20.1

Table Notes

Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e

Transfer Impedance

Frequency
10 MHz

Temperature

Operating Installation
-25°C to +70°C -5°C To +50°C

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, UN ECE R118.03

CPR Compliance

CPR Euroclass: Eca

Data Category

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.140 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.140 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length EAN
BE43885.00500 Green Reel 500 m 8719605190567