Product Number: BE43992

RailTuff Cat 5(e), PROFINET, 0.5mm2,EN 45545 HL 1-3.

RailTuff Railway Approved Cat 5e, PROFINET, 0.5mm2, Polyolefin Insulation and Premium Cross-linked Jacket, Heavy Shielded, DIN 5510-2 level 1 to 4, EN 50155 Flame Resistance acc EN 45545-2, IEC 60332-1-2, EN 50305 & IEC 60332-3-25 cat D, EN 45545-2 (Class R15 and R16 HL3), Oil Resistance.

  • Availability:
    Global
  • Status:
    Active
BE43992

Specifications

Suitable Applications

PROFINET Cat5e, For use in railway applications such as rolling stock, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2.

Conductor

Size Stranding Stranding Class Material No. of Pairs No. of Elements
0.5 mm² 19x0.18 mm Class 5 TC - Tinned Copper 2 4

Table Notes

IEC 60228 class 5

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 2.20 mm (0.0866 in) White & Blue & Yellow & Orange
1 Quad

Cable Core

Description
1 quad with center filler

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

Table Notes

Bedding

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 8.0 mm (0.31 in)

Table Notes

e-Beamed to Cross-link

Overall Cable Diameter (Nominal)

8.0 mm (0.31 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
40.1 Ohm/km (12.2 Ohm/1000ft) 100 Ohm

Delay

Nom. Velocity of Prop.
66%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. FEXT [dB]
1 2.1 65.3 64
4 4.1 56.3 52
10 6.5 50 44
16 8.3 47 40
31.25 11.7 42.9 33.9
62.5 17 38.4 28
100 22 35.3 24

Table Notes

EN 50288-2-2 and ISO/IEC 11801 ed. 2.0, Cat. 5e

Transfer Impedance

Frequency Max. Transfer Impedance
10 Mhz Max. 200 mOhm/m

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C to +90°C -25°C To +50°C -40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
40 mm (1.6 in) 80 mm (3.1 in)

Bulk Cable Weight

68 kg/km (46 lbs/1000ft)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-25

Data Category

Category 5e

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 70%

CENELEC Compliance

EN 45545-2

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.34 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.34 Revision Date: 05-23-2024


Part Numbers

Item # Color Putup Type Length EAN
BE43992.00500 Black Reel 500 m 8719605026682