Product Number: SPE101
Datatuff Ind SPE 10Mbps 18AWG SF/UTP PVC
Datatuff Ind SPE 10Mbps 18AWG PE SF/UTP PVC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
data communications, cameras, PLCs, switches, outdoor, indoor etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
18 AWG | Solid | TC - Tinned Copper | 1 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.098 in (2.5 mm) | White & Blue |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.311 in (7.90 mm) |
Overall Cable Diameter (Nominal) |
.311 in (7.90 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance |
---|---|---|
23 Ohm/km | 56 pF/m (17 pF/ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Nom. Velocity of Prop. |
---|---|---|
100 MHz | 450 ns/100m | 76% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. Coupling Attenuation [dB] | Nom. Characteristic Impedance [Ohm] |
---|---|---|---|---|---|
0.1 | 1.0 dB/100m | 11.5 | 67 | 50 | 100 |
0.5 | 1.2 dB/100m | 15 | 64.7 | 50 | 100 |
0.772 | 1.3 dB/100m | 15 | 61.5 | 50 | 100 |
1 | 1.4 dB/100m | 15 | 61.4 | 50 | 100 |
2 | 1.9 dB/100m | 15 | 54.5 | 50 | 100 |
4 | 2.6 dB/100m | 15 | 49.4 | 50 | 100 |
8 | 3.6 dB/100m | 15 | 44.3 | 50 | 100 |
10 | 5.9 dB/100m | 15 | 42.6 | 50 | 100 |
16 | 5.1 dB/100m | 15 | 39.1 | 50 | 100 |
20 | 5.7 dB/100m | 15 | 37.5 | 50 | 100 |
Voltage
UL Voltage Rating |
---|
300 V (UL 13 PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C To +75°C |
Bend Radius
Installation Min. |
---|
2.4 in (61 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
56 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading |
NEC / UL Compliance |
CM, PLTC |
IEEE Compliance |
IEEE 802.3cg |
TIA/EIA Compliance |
ANSI/TIA-568.5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
---|
History
Update and Revision |
Revision Number: 0.44 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.44 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # |
---|
SPE101 0061000 |
SPE101 0101000 |