Product Number: FISB006PB
Indoor Plenum OS2 Breakout 6 Fibers
FX Indoor OS2 Breakout 6 Fibers OFNP Sub-Units (2.0MM) Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Horizontal Backbone |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125μm µm |
Fiber Diameter |
250 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 μm µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
6 |
---|---|
Fibers Per Subunit |
1 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
Upjacketed GRP |
Core Wrap |
Nomex Tape |
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.309 in (7.9 mm) |
Color |
Yellow |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1330 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
100 N/cm |
Bulk Cable Weight |
15 lbs/kft (23 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-0°C to +60°C |
---|---|
Operating Temperature Range |
-0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65, Product Lens™ |
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
ANSI/ICEA S-83-596 |
History
Update and Revision |
Revision Number: 0.68 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.68 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FISB006PB | Yellow | Reel | 612825369691 |