Product Number: GUBW202
Universal tight buffered fiber + SWA breakout cable LSZH jacket 2f MM OM2.
Universal (Indoor/Outdoor) tight buffered with Steel Wire Armouring breakout cable with Low Smoke Zero Halogen outer jacket. 2 fibers MM OM2.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor |
---|---|
Suitable Applications |
For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM2 | 2 | Orange |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue |
---|
Buffer Specification
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM2 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Central Strength Member |
GRP |
---|---|
Cable Core Water Tight |
Yes |
Cable Core Waterblocking |
Waterblock Tape |
Bulk Cable Weight |
325 kg/km |
SubUnit Specifications
Number of Active Subunits |
2 |
---|---|
Number of Subunit Positions |
4 |
Fibers Per Subunit |
1 |
Physical Specifications
Type of Armor |
Steel Wire |
---|
Jacket Specifications
Number of Jackets |
Double Jacket |
---|
Inner Jacket
Color |
Orange |
---|---|
Nom. Diameter |
2.1 mm |
Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.6 mm | Yes |
Table Notes |
Standard color: Black. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 232 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 116 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3750 N (843 lbf) | IEC 60794-2-20 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1250 N (281 lbf) | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-2-20 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 60754-1 - Halogen Amount |
Zero |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.33 Revision Date: 09-17-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.33 Revision Date: 09-17-2024 |
---|