Product Number: TM-1BB-006-LNA

Marine, In+Outdoor, BO, OM1, 6f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1, ABS

Marine Grade, Indoor/Outdoor, Breakout, OM1, 6 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Breakout Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Number of Fillers

0

Fibers Per Subunit

1

Subunit Waterblocking

Waterblocking Aramid

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Orange

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

GRP

Core Wrap

Waterblocking tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.368 in (9.3 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m -
Min. Restricted Mode Launch  220 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

61 lbs/kft (91 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

OFNR-ST1, FT4

ICEA Compliance

S-104-696

IEEE Compliance

IEEE 45

Marine Compliance

ABS

Update and Revision

Revision Number: 0.21 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.21 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TM-1BB-006-LNAN Black Reel