Product Number: TM-3BB-006-LNA
Marine, In+Outdoor, BO, OM3, 6f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1, ABS
Marine Grade, Indoor/Outdoor, Breakout, OM3, 6 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Breakout Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Specifications
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Buffer Material |
LSZH - Low Smoke Zero Halogen |
Buffer Diameter |
900 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
6 |
---|---|
Number of Fillers |
0 |
Fibers Per Subunit |
1 |
Subunit Waterblocking |
Waterblocking Aramid |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Color |
Aqua |
Subunit Strength Members |
Waterblocking aramid yarns |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking tape |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.368 in (9.3 mm) |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | - |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
61 lbs/kft (91 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
OFNR-ST1, FT4 |
ICEA Compliance |
S-104-696 |
IEEE Compliance |
IEEE 45 |
Marine Compliance |
ABS |
History
Update and Revision |
Revision Number: 0.21 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.21 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TM-3BB-006-LNAN | Black | Reel |