Product Number: TT-SBB-006-LIN

Transit, In+Outdoor, BO, OS2, 6f, Subunit 2.0mm, AIA, Dbl Jkt - LSZH, OFCR-ST1

Transit Grade, Indoor/Outdoor, Breakout, OS2, 6 Fibers, Subunits 2.0mm 900um, Aluminum Interlock Armor, Double Jacket - LSZH, OFCR-ST1

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Category

Fiber Breakout Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Yellow

Subunit Strength Members

Waterblocking Aramid Yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.358 in (9.1 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.710 in (18.0 mm)

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1335 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

61 lbs/kft (91 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFCR-ST1, FT4

ICEA Compliance

S-104-696

Other Standard Compliance(s)

NFPA 130, NFPA 502

Update and Revision

Revision Number: 0.29 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.29 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type
TT-SBB-006-LINN Black Reel