Product Number: TT-SBB-006-LNN
Transit, In+Outdoor, BO, OS2, 6f, Subunit 2.0mm, Sgl Jkt - LSZH, OFNR-ST1
Transit Grade, Indoor/Outdoor, Breakout, OS2, 6 Fibers, Subunits 2.0mm 900um, Single Jacket - LSZH, OFNR-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Breakout Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Buffer Material |
LSZH - Low Smoke Zero Halogen |
Buffer Diameter |
900 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
6 |
---|---|
Fibers Per Subunit |
1 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Color |
Yellow |
Subunit Strength Members |
Waterblocking Aramid Yarns |
Central Strength Member |
Upjacketed GRP |
Core Wrap |
Waterblocking Tape |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.358 in (9.1 mm) |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | - |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
61 lbs/kft (91 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNR-ST1, FT4 |
ICEA Compliance |
S-104-696 |
Other Standard Compliance(s) |
NFPA 130, NFPA 502 |
History
Update and Revision |
Revision Number: 0.29 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.29 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TT-SBB-006-LNNN | Black | Reel |