Product Number: DKLU53MA006BKAA
Universal OFC MLT: Gel filling loose tubes(6f/T), Dry core, WB Tape + CST + Single LSZH Jacket (black) 6F OM3
Universal (Indoor/Outdoor) Gel filling loose tubes(6f/T) dry core optical fiber Multi Loose Tube cable with GRP, Water Blocking tape, Corrugated Steel Tape armor and Single LSZH jacket (black) 6F OM3
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor |
---|---|
Suitable Applications |
For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM3 | 6 | Blue, Filler, Filler, Filler, Filler, Filler, Filler |
Fiber Color Coding |
TIA-598-D |
---|
Buffer Specification
Buffer Material |
---|
PBT – Polybutylene Terephthalate |
Central Strength Member |
GRP |
---|---|
Cable Core Waterblocking |
Waterblocking Yarns + Tape |
Bulk Cable Weight |
180 kg/km |
SubUnit Specifications
Fibers Per Subunit |
6 |
---|
Physical Specifications
Type of Armor |
Corrugated Steel Tape |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black | 12.4 mm | 1.8 mm |
Number of Ripcords |
2 |
---|
Optical Characteristics
Fiber Core Diameter |
50 µm |
---|---|
Max. Attenuation at 1300 nm |
1.0 dB/km |
Max. Attenuation at 850 nm |
3.0 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 | 20 x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 10 x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2000 N (450 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 600 N (135 lbf) |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 1000 N/100mm |
Temperature Range
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Storage Temperature Range |
-40 °C to +70 °C |
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
IEC 61034‐2 |
ISO/IEC Compliance |
IEC 60793-1-1, IEC 60794-1-1 |
RoHS |
Yes |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.31 Revision Date: 12-21-2023 |
---|
Information
Update and Revision |
Revision Number: 0.31 Revision Date: 12-21-2023 |
---|