Product Number: GOIN802
Outdoor OFC CLT (jelly filled): GLASS YARNS + PE + PA + SWA + PE with 1 Tube of Ø3.3mm 2f SM OS2 G.652.D & G.657.A1.
Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, polyethylene inner jacket, termite protection by polyamide layer, Steel Wire Armouring (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected)termite protection by polyamide layer and . Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers SM OS2 G.652.D & G.657.A1.
-
Availability:
-
Global inventory:

Specifications
Product Overview
Environmental Space |
Outdoor |
---|---|
Suitable Applications |
For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.652D & G.657A1 | 2 | TIA coding (Gxxxxxx.T): Natural |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange |
---|
Cable Core Water Tight |
Yes |
---|---|
Cable Core Waterblocking |
Waterblocking Glass Yarns |
Bulk Cable Weight |
200 kg/km |
SubUnit Specifications
Number of Active Subunits |
1 |
---|---|
Number of Subunit Positions |
1 |
Fibers Per Subunit |
2 |
Physical Specifications
Type of Armor |
Steel Wire |
---|
Jacket Specifications
Number of Jackets |
Triple Jacket |
---|
Inner Jacket
Material |
PE - Polyethylene |
---|---|
Material@InnerJacket2 |
Nylon |
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 11.6 mm | No |
Table Notes |
Standard color: Black. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1310 nm |
0.39 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.24 dB/km |
Max. Attenuation at 1625 nm |
0.29 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 232 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 348 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 1250 N (281 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 420 N (94 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
REACH |
Compliant |
---|---|
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.13 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.13 Revision Date: 09-17-2024 |
---|