Product Number: GUSNB202
Universal OFC CLT (jelly filled): GLASS YARNS(1500N) + LSZH with 1 Tube of Ø3.3mm 2f MM OM2. CPR B2ca.
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (standard rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has standard rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers MM OM2. CPR Euroclass B2ca.
-
Availability:
-
Status:
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Physical Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Information
Resources
Catalogs
Flyers
Technical Resources
Training
Resources
Catalogs
Flyers
Technical Resources