Product Number: NKXU50MA006BKAA
Universal OFC MLT: Gel Filled Tubes (6F/T), Gel Filled Core, PE Inner Jacket (black) + CST + LSZH Outer Jacket (black) 6f MM OM2 IEC 60332-1 rated.
Universal (Indoor/Outdoor) Gel filled tubes (6F/T), Gel filled core, optical fiber Multi Loose Tube cable with Polyethylene inner jacket (black), Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 6 fibers MM OM2 IEC 60332-1 rated.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Multi-Loose Tube Cable |
---|---|
Suitable Applications |
For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Specifications
Fiber Type |
OM2 |
---|---|
Fiber Core Diameter |
50 µm |
Fiber Diameter |
125 µm |
Buffer Material |
PBT – Polybutylene Terephthalate |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
7 |
Fibers Per Subunit |
6 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
2.1 mm |
Subunit Color |
Blue, Filler, Filler, Filler, Filler, Filler, Filler, Filler |
Central Strength Member |
GRP |
Cable Core Waterblocking |
Gel Filled |
Inner Jacket Specifications
Material |
PE - Polyethylene |
---|---|
Color |
Black |
Armor Specifications
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Outer Jacket Specifications
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
---|---|
Nom. Diameter |
15.8 mm (0.622 in) |
Color |
Black |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
Mechanical Characteristics
Min. Bend Radius During Installation |
25 x Cable OD |
---|---|
Min. Bend Radius During Operation |
12.5 x Cable OD |
Max. Tensile Strength During Installation |
3000 N (670 lbf) |
Max. Tensile Strength During Operation |
1000 N (220 lbf) |
Crush Resistance |
3000N/100mm |
Mechanical Tests
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight |
330 kg/km (220 lbs/1000ft) |
---|
Temperature Range
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Storage Temperature Range |
-40 °C to +70 °C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Aerial, Burial |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
ISO/IEC Compliance |
IEC 60793-1-1 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
History
Update and Revision |
Revision Number: 0.36 Revision Date: 01-16-2024 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 01-16-2024 |
---|