Product Number: NOXU54MA004BKAA

Universal OFC MLT: Gel Filled Tubes (4F/T), Gel Filled Core, PE Inner Jacket (black) + CST + LSZH Outer Jacket (black) 4f MM OM4 IEC 60332-1 rated.

Universal (Indoor/Outdoor) Gel filled tubes (4F/T), Gel filled core, optical fiber Multi Loose Tube cable with Polyethylene inner jacket (black), Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 4 fibers MM OM4 IEC 60332-1 rated.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OM4

Fiber Core Diameter

50 µm

Fiber Diameter

125 µm

Buffer Material

PBT – Polybutylene Terephthalate

Fiber Count

4

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

7

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

2.1 mm

Subunit Color

Blue, Filler, Filler, Filler, Filler, Filler, Filler, Filler

Central Strength Member

GRP

Cable Core Waterblocking

Gel Filled

Material

PE - Polyethylene

Color

Black

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

15.8 mm (0.622 in)

Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km

Min. Bend Radius During Installation

25 x Cable OD

Min. Bend Radius During Operation

12.5 x Cable OD

Max. Tensile Strength During Installation

3000 N (670 lbf)

Max. Tensile Strength During Operation

1000 N (220 lbf)

Crush Resistance

3000N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

330 kg/km (220 lbs/1000ft)

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Aerial, Burial

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.38 Revision Date: 01-16-2024

Update and Revision

Revision Number: 0.38 Revision Date: 01-16-2024