Product Number: NYLU54BA012BKAA

Universal OFC CLT (jelly filled): ARAMID YARNS + CST + LSZH Jacket 12f MM OM4 IEC 60332-1 rated.

Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with aramid yarns as flexible non-metallic strength member, Corrugated Steel Tape armor and flame retardant LSZH jacket, 12 fibers MM OM4 IEC 60332-1 rated.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Central Loose Tube

Suitable Applications

For Indoor/Outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes.

Fiber Type

OM4

Fiber Core Diameter

125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

3.0 mm

Subunit Color

Natural

Armor Type and Material

CST - Corrugated Steel Tape

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

7.3 mm (0.29 in)

Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

1000 N (220 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

1000 N/100 mm for short term

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

68 kg/km (46 lbs/1000ft)

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1 Flammability

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = ≤ 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.16 Revision Date: 03-08-2024

Update and Revision

Revision Number: 0.16 Revision Date: 03-08-2024