Product Number: TF-3C0-006-RX5

Factory, In+Outdoor, CLT, OM3, 6f, Gel Tube 3.8mm, RP Dbl Jkt, Blk, PVC, OFNR, Ozone-UV-Chem Res

Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM3, 6 Fibers, Gel Filled Tube 3.8mm, Rodent Protected, Double Jacket, Black, PVC, OFNR, Ozone-UV-Chem Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150" (3.3 mm)

Subunit Color

Blue

Strength Member

Waterblocking Fiberglass Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.315 in (8.0 mm)

Color

Black

Number of Ripcords

1

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.500 in (12.7 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 550
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

103 lbs/kft (153 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

Update and Revision

Revision Number: 0.14 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.14 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type UPC
TF-3C0-006-RX5N Black Cut to Length 612825486831