Product Number: TM-SC0-008-MNA

MarineTuff, In+Outdoor, CLT, OS2, 8f, Gel Tube 3.8mm, Sgl Jkt, LSZH, OFNR, ABS

Marine Grade, Indoor/Outdoor, Central Loose-Tube, OS2, 8 Fibers, Gel Filled Tube 3.8mm, Single Jacket, LSZH, OFNR, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

8

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150" (3.3 mm)

Subunit Color

Blue

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.315 in (8.0 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

44 lbs/kft (65 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

Update and Revision

Revision Number: 0.14 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.14 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type UPC
TM-SC0-008-MNAN Black Cut to Length 612825485452