Product Number: TT-SCN-006-LRN
RailTuff, In+Outdoor, CLT, OS2, 6f, Dry Tube 2.8mm, RP Sgl Jkt, Blk, LSZH, OFNG-ST1
Transit Grade, Indoor/Outdoor, Central Loose-Tube, OS2, 6 Fibers, Dry Tube 2.8mm, Rodent Protected, Single Jacket, Black, LSZH, OFNG-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Central Loose Tube Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof, UV Resistant |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
0 |
Fibers Per Subunit |
6 |
Subunit Waterblocking |
Gel Free |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
Blue |
Outer Jacket Specifications
Strength Member |
Fiberglass Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.295 in (7.5 mm) |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.35 | 0.25 |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | |
10 Gigabit Ethernet Performance | 10000 m | 40000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
40 lbs/kft (59 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, Limited Smoke, FT4 |
NEC / UL Compliance |
OFNG-ST1 |
ICEA Compliance |
S-104-696 |
History
Update and Revision |
Revision Number: 0.9 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.9 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # |
---|
TT-SCN-006-LRNN |