Product Number: FI1D024PK

Indoor Plenum OM1 Distribution 24 Fibers

FX Indoor OM1 Distribution Tight Buffer 24 Fibers OFNP Sub-Units (12F) Orange Jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Fibers Per Subunit

12

Subunit Diameter

0.220 in (5.6 mm)

Subunit Color

Orange

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Core Wrap

Nomex Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.56 in (14.2 mm)

Color

Orange

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

82 lbs/kft (123 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.83 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.83 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type UPC
FI1D024PK Orange Reel 612825373643