Product Number: FI1D144FK
Indoor Riser OM1 Distribution 144Fibers Aluminum Interlocked
FX Indoor OM1 Distribution Tight Buffer 144 Fibers OFCR Aluminum Interlocked Armor Sub-Units(12F) Orange Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Distribution Cable |
---|---|
Suitable Applications |
Premise Backbone |
Fiber Specifications
Fiber Type |
OM1 |
---|---|
Fiber Core Diameter |
62.5/125 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 µm |
Fiber Count |
144 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
12 |
Subunit Diameter |
0.230 in (5.8 mm) |
Subunit Color |
Orange |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
GRP |
Core Wrap |
Mylar |
Inner Jacket Specifications
Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
1.076 in (27.3 mm) |
Color |
Orange |
Number of Ripcords |
1 |
Armor Specifications
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Outer Jacket Specifications
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
1.490 in (37.8 mm) |
Color |
Orange |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | 500 MHz.km |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1320 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
665 lbs/kf (990 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-20°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65, Product Lens™ |
Flammability / Reaction to Fire |
OFCR, FT4 |
ICEA Compliance |
S-83-596 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
History
Update and Revision |
Revision Number: 0.92 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.92 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI1D144FK | Orange | Reel | 612825368687 |
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables