Product Number: GIMTB202

Indoor tight buffered distribution cable LSZH jacket 2f MM OM2. CPR B2ca.

Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 2 fibers MM OM2. CPR Euroclass B2ca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor - Euroclass B2ca

Suitable Applications

For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation.

Fiber Cable Construction

Fiber Type Fiber Count
OM2 2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OM2 Tight LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm

Cable Core Water Tight

No

Bulk Cable Weight

20 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.3 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Strength Member

Aramid Yarns

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 86 mm IEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 43 mm IEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 400 N (90 lbf) IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Operating Temperature Range

-5 °C to +55 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-5 °C to +55 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

Reaction to Fire - Bundle Flame Test

IEC 60332-3-24

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

IEC 61034-2 - Smoke Density Min. Transmittance

80%

CPR Euroclass

B2ca-s1a,d1,a1

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.58 Revision Date: 07-09-2025

Update and Revision

Revision Number: 0.58 Revision Date: 07-09-2025