Product Number: GIMTB224
Indoor tight buffered distribution cable LSZH jacket 24f MM OM2. CPR B2ca.
Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 24 fibers MM OM2. CPR Euroclass B2ca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
Suitable Applications |
For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OM2 | 24 |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR, GY, WT, RD, BK, YL, VT, PK, AQ |
---|
Buffer Specification
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM2 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Cable Core Water Tight |
No |
---|---|
Bulk Cable Weight |
71 kg/km |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.3 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 186 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 93 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 570 N (128 lbf) | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
Temperature Range
Operating Temperature Range |
-5 °C to +55 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-5 °C to +55 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test |
IEC 60332-3-24 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
80% |
CPR Euroclass |
B2ca-s1a,d1,a1 |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.52 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.52 Revision Date: 09-17-2024 |
---|
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables