Product Number: GWRTF08

Outdoor Wind Tower tight buffered OFC: GLASS YARNS (impr. rodent protection) PE jacket 8f SM OS2 G.657.A2.

Outdoor Wind Tower tight buffered optical fiber cable with glass yarns as strength member and improved rodent protection with Polyethylene outer jacket. 8 fibers SM OS2 G.657.A2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Not suitable for blown installation.

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count
OS2 G.657A2 8

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OS2 Tight LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Aramid Yarns + Glass Yarns

Bulk Cable Weight

99 kg/km

Type of Armor

Non-Armored

Number of Jackets

Double Jacket

Color

Black

Material

PUR - Polyurethane

Outer Jacket

Material Color Nominal Diameter Ripcord
PUR - Polyurethane Black 10.0 mm Yes

Table Notes

Standard color: Black. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Max. Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 80.0 mm IEC 60794-2-20
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 40.0 mm IEC 60794-2-20
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 990 N (223 lbf) IEC 60794-2-20
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20
Cable Torsion Resistance IEC 60794-1-21-E7 130°, 1 m, 20000 cycles IEC 60794-2-20

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

Reaction to Fire - Bundle Flame Test

IEC 60332-3-24

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.12 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.12 Revision Date: 09-17-2024